Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DP83848YB/NOPB | ACTIVE | -40 to 125 | 16.60 | 1ku | HLQFP (PTB) | 48 | View | 250 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DP83848YBX/NOPB | ACTIVE | -40 to 125 | 16.60 | 1ku | HLQFP (PTB) | 48 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DP83848C | PHYTER Commercial Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver | Ethernet - PHY | Commercial Temperature Grade, 0 To 70 Deg C |
| DP83848I | PHYTER Industrial Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver | Ethernet - PHY | Industrial Temperature Grade, -40 To +85 Deg C |
| DP83865 | Gig PHYTER V 10/100/1000 Ethernet Physical Layer | Ethernet - PHY | 10/100/1000 Gig Phyter |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 946 | 08 May 2008 |
Application Notes (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 289 | 26 Apr 2013 | 4,603 | |||
| 79 | 26 Apr 2013 | 1,309 | |||
| 126 | 26 Apr 2013 | 982 | |||
| 178 | 26 Apr 2013 | 653 | |||
| 41 | 26 Apr 2013 | 556 | |||
| 38 | 26 Apr 2013 | 926 | |||
| 70 | 26 Apr 2013 | 1,047 | |||
| 145 | 26 Apr 2013 | 869 | |||
| 160 | 26 Apr 2013 | 477 | |||
| 164 | 26 Apr 2013 | 869 | |||
| 249 | 26 Apr 2013 | 2,743 | |||
| 262 | 26 Apr 2013 | 585 | |||
| 301 | 26 Apr 2013 | 1,131 | |||
| 116 | 26 Apr 2013 | 593 | |||
| 168 | 26 Apr 2013 | 3,514 | |||
| 740 | 15 May 2012 | 1,254 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 11321 | 26 Apr 2013 | 1,102 | |||
| 29 | 24 Feb 2012 | 1,503 | |||
| 126 | 24 Feb 2012 | 1,536 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| ZIP | 132 | 24 Feb 2012 | 541 | |
| ZIP | 157 | 24 Feb 2012 | 380 | |
| ZIP | 167 | 24 Feb 2012 | 375 | |
| 59 | 24 Feb 2012 | 367 | ||
| 116 | 24 Feb 2012 | 601 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DP83848YB IBIS Model | IBIS Model | ZIP | 15 KB | 16 Jan 2012 | 144 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| PHYTER® Extreme Temperature Single Port 10 100 Mbs Ethernet Physical Layer Transceiver | DP83848YB-EVK | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| PHYTER® Ethernet Integrity Utility | PHYTERA-ETHERNETINTEGRITY-SW | Software |
|
Logic Vision Software Boundary Scan Cell (ZIP 0 KB ) 449 views, 28 Feb 2012 |
||
|
DP83848 MAU Layout (ZIP 702 KB ) 623 views, 24 Feb 2012 |
||
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart
