Datasheet
Device Uses
- Medical Instrumentation
- Factory Automation
- Motor & Motion Control
- Wireless Remote Base Station
- General Embedded Applications
PHYTER® is a registered trademark of National Semiconductor Corporation.
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DP83849IVS/NOPB | ACTIVE | -40 to 85 | 4.51 | 1ku | TQFP (PFC) | 80 | View | 119 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DP83849IVSX/NOPB | ACTIVE | -40 to 85 | 4.51 | 1ku | TQFP (PFC) | 80 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 895 | 27 May 2008 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 289 | 26 Apr 2013 | 4,603 | |||
| 79 | 26 Apr 2013 | 1,309 | |||
| 126 | 26 Apr 2013 | 982 | |||
| 70 | 26 Apr 2013 | 1,047 | |||
| 118 | 26 Apr 2013 | 549 | |||
| 454 | 26 Apr 2013 | 422 | |||
| 301 | 26 Apr 2013 | 1,131 | |||
| 153 | 15 May 2012 | 506 |
External Articles (1)
| Title | Date |
|---|---|
| Avoid costly network downtime -- Use predictive cable diagnostics | 24 Jan 2012 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| PHYTER DUAL Industrial Temp 10/100 Mb/s Dual Port Ethernet Transceiver EVM | DP83849IVS-EVK | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| PHYTER® Ethernet Integrity Utility | PHYTERA-ETHERNETINTEGRITY-SW | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 