DP83867CS Low Power & Small Package Gigabit Ethernet PHY with SGMII | TI.com

DP83867CS (ACTIVE)

Low Power & Small Package Gigabit Ethernet PHY with SGMII

Low Power & Small Package Gigabit Ethernet PHY with SGMII - DP83867CS
 

Description

The DP83867 device is a robust, low power, fully featured Physical Layer transceiver with integrated PMD sublayers to support 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols. Optimized for ESD protection, the DP83867 exceeds 8-kV IEC 61000-4-2 (direct contact).

The DP83867 is designed for easy implementation of 10/100/1000 Mbps Ethernet LANs. It interfaces directly to twisted pair media through an external transformer. This device interfaces directly to the MAC layer through Reduced GMII (RGMII) or embedded clock Serial GMII (SGMII).

The DP83867 provides precision clock synchronization, including a synchronous Ethernet clock output. It has low latency and provides IEEE 1588 Start of Frame Detection.

Designed for low power, the DP83867 consumes only 457 mW under full operating power. Wake-on-LAN can be used to lower system power consumption.

Features

  • Extra Low Latency TX < 90 ns, RX < 290 ns
  • Low Power Consumption: 457 mW
  • Exceeds 8000 V IEC 61000-4-2 ESD Protection
  • Meets EN55011 Class B Emission Standards
  • 16 Programmable RGMII Delay Modes on RX/TX
  • Integrated MDI Termination Resistors
  • Programmable MAC Interface Termination Impedance
  • WoL (Wake-on-LAN) Packet Detection
  • 25-MHz or 125-MHz Synchronized Clock Output
  • IEEE 1588 Time Stamp Support
  • RJ45 Mirror Mode
  • Fully Compatible to IEEE 802.3 10BASE-Te, 100BASE-TX, and 1000BASE-T Specification
  • Cable Diagnostics
  • RGMII and SGMII MAC Interface Options
  • Configurable I/O Voltage (3.3 V, 2.5 V, 1.8 V)
  • Fast Link up / Link Drop Modes
  • JTAG Support

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Ethernet PHY

 
Function
Port Count
Datarate (Mbps)
Interface
Supply Voltage (Volt)
Cable Length (m)
JTAG1149.1
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
DP83867CS DP83867CR DP83867E DP83867IR DP83867IS
PHY     PHY     PHY     PHY     PHY    
Single     Single     Single     Single     Single    
10/100/1000     10/100/1000     10/100/1000     10/100/1000     10/100/1000    
RGMII
SGMII    
RGMII     RGMII
SGMII    
GMII
RGMII
MII    
RGMII
SGMII    
1
2.5    
1
2.5    
1
2.5    
1.1
2.5    
1
2.5    
130     130     130     130     130    
Yes     Yes     Yes     Yes     Yes    
Cable Diagnostics
IEEE 1588 SOF    
Cable Diagnostics
IEEE 1588 SOF    
Cable Diagnostics
IEEE 1588 SOF    
Cable Diagnostics
IEEE 1588 SOF    
Cable Diagnostics
IEEE 1588 SOF    
Catalog     Catalog     Catalog     Catalog     Catalog    
0 to 70     0 to 70     -40 to 105     -40 to 85     -40 to 85    
VQFN     VQFN     VQFN     HTQFP
VQFN    
VQFN    
48VQFN: 49 mm2: 7 x 7(VQFN)     48VQFN: 49 mm2: 7 x 7(VQFN)     48VQFN: 49 mm2: 7 x 7(VQFN)     64HTQFP: 144 mm2: 12 x 12(HTQFP)
48VQFN: 49 mm2: 7 x 7(VQFN)    
48VQFN: 49 mm2: 7 x 7(VQFN)    
48VQFN     48VQFN     48VQFN     48VQFN
64HTQFP    
48VQFN    
View more