Product details

Haptic actuator type Solenoid Features Enable Input signal Analog Vs (min) (V) 4.5 Vs (max) (V) 26 Vout (max) (V) 50 Peak-to-peak output voltage (max) (V) 11.85 Iq (typ) (mA) 20 Shutdown current (ISD) (µA) 35 Startup time (ms) 10 Operating temperature range (°C) -40 to 125 Rating Automotive
Haptic actuator type Solenoid Features Enable Input signal Analog Vs (min) (V) 4.5 Vs (max) (V) 26 Vout (max) (V) 50 Peak-to-peak output voltage (max) (V) 11.85 Iq (typ) (mA) 20 Shutdown current (ISD) (µA) 35 Startup time (ms) 10 Operating temperature range (°C) -40 to 125 Rating Automotive
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C3
  • Wide operating voltage (4.5 V - 18 V)
  • Capable of handling voltage of 30 V
  • High current drive (8-A Peak)
  • Low RDS(on), full H-bridge output
  • Integrated fault protection
    • Short-circuit protection
    • Over-temperature protection
    • Over-voltage and under-voltage protection
  • Analog input
  • Dedicated interrupt pin
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C3
  • Wide operating voltage (4.5 V - 18 V)
  • Capable of handling voltage of 30 V
  • High current drive (8-A Peak)
  • Low RDS(on), full H-bridge output
  • Integrated fault protection
    • Short-circuit protection
    • Over-temperature protection
    • Over-voltage and under-voltage protection
  • Analog input
  • Dedicated interrupt pin

The DRV2511-Q1 device is a high current haptic driver specifically designed for inductive loads, such as solenoids and voice coils.

The output stage of the DRV2511-Q1 device consists of a full H-bridge capable of delivering 8 A of peak current.

The DRV2511-Q1 device provides protection functions such as undervoltage lockout, over-current protection and over-temperature protection.

The DRV2511-Q1 device is automotive qualified.

The DRV2511-Q1 device is a high current haptic driver specifically designed for inductive loads, such as solenoids and voice coils.

The output stage of the DRV2511-Q1 device consists of a full H-bridge capable of delivering 8 A of peak current.

The DRV2511-Q1 device provides protection functions such as undervoltage lockout, over-current protection and over-temperature protection.

The DRV2511-Q1 device is automotive qualified.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DRV2511-Q1 8-A Automotive Haptic Drivers for Solenoid and Voice Coils datasheet (Rev. B) PDF | HTML 11 Sep 2018
User guide Haptic Control Console GUI (Rev. B) 14 Oct 2021
Technical article Four tech trends that improve the driver experience PDF | HTML 06 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV2511Q1EVM — DRV2511-Q1 Automotive Haptic Driver for Solenoids Evaluation Module

The DRV52511-Q1 evaluation module (EVM) allows a designer to driver to assess the device alone or connected to target actuators such as a solenoid to easily and quickly evaluate performance of the driver or the actuator in use conditions.
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

HAPTICS-CONSOLE Haptic Control Console v1.6.0.2

The Haptic Control Console software is an evaluation and development suite for TI's haptic drivers. The Haptic Control Console software supports the evaluation of our haptic drivers and third-party haptic actuators to develop advanced tactile feedback.

To get started, simply connect an evaluation (...)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Piezo drivers
DRV2667 Haptic driver for piezo with integrated 105-V boost converter, waveform memory & DAC
Haptic motor drivers
DRV2510-Q1 Automotive 3A haptic driver for solenoids with integrated diagnostics and load-dump protection DRV2511-Q1 Automotive 8A haptic driver for solenoids with integrated fault-protection DRV2604 Haptic driver for ERM/LRA with waveform memory & auto-resonance tracking DRV2604L Haptic driver for ERM/LRA with 2-V operation, waveform memory & auto-resonance tracking DRV2605 Haptic driver for ERM/LRA with waveform library & auto-resonance tracking DRV2605L Haptic driver for ERM/LRA with 2-V operation, waveform library & auto-resonance tracking DRV2624 Haptic driver for ERM/LRA with waveform memory, auto-resonance tracking, & low power consumption DRV2625 Haptic driver for ERM/LRA with waveform library, auto-resonance tracking, & low power consumption
Hardware development
Evaluation board
DRV-ACC16-EVM Haptic accelerometer measurement tool DRV2510Q1EVM DRV2510-Q1 Automotive Haptic Driver for Solenoids with Integrated Diagnostics Evaluation Module DRV2511Q1EVM DRV2511-Q1 Automotive Haptic Driver for Solenoids Evaluation Module DRV2604EVM-CT DRV2604EVM-CT eval for Haptic Driver for ERM/LRA with Waveform Memory and Smart Loop Architecture DRV2604LDGSEVM-M DRV2604L Haptics Smart Loop Algorithm and Integrated RAM for Customized Waveform Breakout Board DRV2604LEVM-CT DRV2604L ERM and LRA Haptics Evaluation Kit DRV2605EVM-CT DRV2605EVM-CT ERM/LRA Haptic Driver Evaluation DRV2605LDGSEVM-M DRV2605L Breakout Board with Haptics Smart Loop Algorithm and TouchSense 2200™ Effects Library DRV2605LEVM-CT DRV2605L ERM and LRA Haptics Evaluation Kit DRV2605LEVM-MD DRV2605L Multi-Driver Board for ERM and LRA Haptic Feedback DRV2624EVM-CT DRV2624 evaluation board with capacitive touch DRV2624EVM-MINI DRV2624 Breakout Board for ERM / LRA Haptics DRV2625EVM-CT DRV2625 Evaluation Board with Bluetooth and Capacitive Touch DRV2625EVM-MINI DRV2625 Breakout Board for ERM / LRA Haptics DRV2667EVM-CT EVM for Piezo Haptic Driver with Boost, Digital Front End, and Internal Waveform Memory LM48560TLEVAL High Voltage Class H Ceramic Speaker Driver with Automatic Level Control
Software
Application software & framework
HAPTICS-CONSOLE Haptics Control Console Software
Simulation model

DRV2511Q1 TINA-TI Reference Design

SLOM423.TSC (39 KB) - TINA-TI Reference Design
Simulation model

DRV2511Q1 TINA-TI Spice Model

SLOM424.ZIP (39 KB) - TINA-TI Spice Model
Package Pins Download
HTSSOP (DAP) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos