Datasheet
- Haptic Driver for ERM/LRA with Built-In Library and Smart Loop Architecture (Rev. A)
(PDF , 702 KB) 05 Dec 2012 - View All Technical Documents
Special Note
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DRV2605YZFR | ACTIVE | -40 to 85 | 1.60 | 1ku | DSBGA (YZF) | 9 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | DRV2605YZFT | ACTIVE | -40 to 85 | 1.84 | 1ku | DSBGA (YZF) | 9 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV8662 | Piezo Haptic Driver with Integrated Boost Converter | HAPTIC DRIVER - PIEZO HAPTIC DRIVER | Piezo haptic driver |
| DRV2665 | Piezo Haptic Driver with Integrated Boost Converter and Digital Front End | HAPTIC DRIVER - PIEZO HAPTIC DRIVER | Piezo haptic driver with digital front end |
| TSC2046E | 4-Wire Touch Screen Controller with low voltage digital I/O and extended ESD protection | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Touch screen controller with ultra-low power and fast responce |
| MSP430G2553 | MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller | MSP430 Ultra-Low Power 16-bit MCUs - Value Line | Ultra-low power microcontroller |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 702 | 05 Dec 2012 |
Selection & Solution Guides (3)
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 432 | 08 Jan 2013 | 1,625 | ||
| 1856 | 18 Dec 2012 | 1,775 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DRV2605EVM-CT ERM/LRA Haptic Driver Evaluation | DRV2605EVM-CT | Evaluation Modules & Boards |
Software (1)
|
DRV2605 API Software (Rev. A) (ZIP 1106 KB ) 675 views, 18 Dec 2012 |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Advanced haptic driver simplifies tactile feedback design in consumer and industrial | TIDA-HAPTIC-MOTOR-CONTROL-REFERENCE-DESIGN | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 