Datasheet
- Piezo Haptic Driver with Integrated Boost Converter and Digital Front End.
(PDF , 212 KB) 16 May 2012 - View All Technical Documents
Special Note
For more information, please contact your local sales office
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DRV2665RGPR | ACTIVE | -40 to 70 | 2.50 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | DRV2665RGPT | ACTIVE | -40 to 70 | 2.90 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | 660 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV8601 | 400 mA Fully Differential Motor Driver with 1.8-V Input Logic Thresholds | HAPTIC DRIVER - MOTOR HAPTIC DRIVER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Haptic Motor Driver (for ERMs and LRAs) |
| DRV2603 | Haptic Driver with Auto Resonance Tracking for LRA and Optimized Drive for ERM | HAPTIC DRIVER - MOTOR HAPTIC DRIVER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Haptic Driver for ERM and LRAs with Auto Resonance Tracking |
| TSC2020 | TSC2020 Touch Screen Controller | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Multi-Touch Resistive Touch Screen Controller |
| TSC2006 | Nano-Power Touch Screen Controller with SPI Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Resistive Touch Screen Controller |
| TSC2014 | 1.2V to 3.6V,12-Bit, 4-Wire Touch Screen Controller with I2C | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Resistive Touch Screen Controller |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 212 | 16 May 2012 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1462 | 17 Jul 2012 | 1,087 | |||
| 4468 | 17 Jul 2012 | 1,480 | |||
| 1310 | 24 May 2004 | 11,325 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| ZIP | 199 | 12 Aug 2013 | 469 | |
| 432 | 08 Jan 2013 | 1,608 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DRV2665 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 3831 KB | 06 Jun 2012 | 77 views |
| DRV2665 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 28 KB | 06 Jun 2012 | 347 views |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 