DRV2665
- Integrated Digital Front End
- Up to 400-kHz I 2C Bus Control
- 100-Byte Internal FIFO Interface
- Immersion TS5000-Compliant
- Optional Analog Inputs
- High Voltage Piezo-Haptic Driver
- Drives up to 100 nF at 200 V PP and 300 Hz
- Drives up to 150 nF at 150 V PP and 300 Hz
- Drives up to 330 nF at 100 V PP and 300 Hz
- Drives up to 680 nF at 50 V PP and 300 Hz
- Differential Output
- 105-V Integrated Boost Converter
- Adjustable Boost Voltage
- Adjustable Boost Current Limit
- Integrated Power FET and Diode
- No Transformer Required
- 2-ms Fast Start Up Time
- 3.3- to 5.5-V Wide Supply Voltage Range
- 1.8-V Compatible, V DD Tolerant Digital Pins
The DRV2665 device is a piezo haptic driver with integrated 105-V boost switch, integrated power diode, integrated fully-differential amplifier, and integrated digital front end. This versatile device is capable of driving both high-voltage and low-voltage piezo haptic actuators. The input signal can be driven as haptic packets over the I 2C port or through the analog inputs.
The digital interface of the DRV2665 device is available through an I 2C compatible bus. A digital interface relieves the costly processor burden of the PWM generation or additional analog channel requirements in the host system. Any writes to the internal first-in, first-out buffer (FIFO) will automatically wake up the device and begin playing the waveform after the 2 ms internal start-up procedure. When the data flow stops or the FIFO under-runs, the DRV2665 device will automatically enter a pop-less shutdown procedure.
The boost voltage is set using two external resistors, and the boost current limit is programmable through the R EXT resistor. A typical start-up time of 2 ms makes the DRV2665 device an ideal piezo driver for fast haptic responses. Thermal overload protection prevents the device from being damaged when overdriven.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV2665 Piezo Haptic Driver with Integrated Boost Converter and Digital Front End datasheet (Rev. C) | PDF | HTML | 18 Oct 2022 |
Application note | DRV8662, DRV2700, DRV2665, and DRV2667 Configuration Guide (Rev. A) | PDF | HTML | 08 Dec 2021 | |
Application note | Piezo Haptics With Integrated Waveforms: DRV2605L-Q1 and DRV2700 | 27 Sep 2017 | ||
Product overview | Automotive Haptics Solutions | 16 Sep 2013 | ||
Product overview | Haptics: Touch feedback that really moves you (Rev. A) | 08 Jan 2013 | ||
Analog Design Journal | High-definition haptics: Feel the difference! | 17 Jul 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV2665SW-LINUX — Linux Driver for DRV2665
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- (...)
DRV8662-2665-2667_DESIGN_TOOL — DRV8662/DRV2665/DRV2667 Design Equation Tool
Package | Pins | Download |
---|---|---|
VQFN (RGP) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.