DRV5023 (ACTIVE)

2.5V to 38V Hall Effect Unipolar Switch Sensor

 

Description

The DRV5023 device is a chopper-stabilized Hall Effect Sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

When the applied magnetic flux density exceeds the BOP threshold, the DRV5023 open-drain output goes low. The output stays low until the field decreases to less than BRP, and then the output goes to high impedance. The output current sink capability is 30 mA. A wide operating voltage range from 2.5 to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or over current.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Digital Unipolar-Switch Hall Sensor
  • Superior Temperature Stability
    • Sensitivity ±10% Over Temperature
  • Multiple Sensitivity Options (BOP / BRP):
    • 3.5 / 2 mT (FA)
    • 6.9 / 3.2 mT (AJ)
    • 14.5 / 6 mT (BI)
  • Supports a Wide Voltage Range
    • 2.5 to 38 V
    • No External Regulator Required
  • Wide Operating Temperature Range
    • TA = –40 to 125°C (Q)
  • Open Drain Output (30-mA Sink)
  • Fast 35-µs Power-On Time
  • Small Package and Footprint
    • Surface Mount 3-Pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-Hole 3-Pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection Features
    • Reverse Supply Protection (up to –22 V)
    • Supports up to 40-V Load Dump
    • Output Short-Circuit Protection
    • Output Current Limitation

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Hall Effect Latches & Switches

 
Supply Voltage (Vcc) (Min) (V)
Supply Voltage (Vcc) (Max) (V)
Operate Point (Max) (mT)
Release Point (Min) (mT)
Output
Type
Operating Temperature Range (C)
Package Group
Pin/Package
DRV5023 DRV5032 DRV5033
2.5    1.65    2.5   
38    5.5    38   
6.8
12
24   
3.9
4.8
9.5
63   
6.8
12   
0.5
1
3   
0.9
0.5
3
30   
0.5
1   
Open drain    Push-pull output driver
Open-drain   
Open drain   
Unipolar Switch    Omnipolar Switch
Unipolar Switch   
Omnipolar Switch   
-40 to 125    -40 to 85    -40 to 125   
SOT-23
TO-92   
SOT-23
X2SON   
SOT-23
TO-92   
3SOT-23
3TO-92   
3SOT-23
4X2SON   
3SOT-23
3TO-92   

Other qualified versions of DRV5023

Version Part Number Definition
Automotive DRV5023-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Magnetic Field Calculator

Gauss
Rectangle Cylinder
rec
DRV5023 Version
Distance of max-BOP
Distance of min-BRP

FA

19.75 mm

54.38 mm

AJ

15.22 mm

42.30 mm

BI

10.51 mm

32.58 mm

Calculated magnetic field B = 26.05 mT