Datasheet
- DirectPath™, 2-VRMS Line Driver With Adjustable Gain
(PDF , 581 KB) 14 Jun 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DRV632PW | ACTIVE | -40 to 85 | 0.60 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | DRV632PWR | ACTIVE | -40 to 85 | 0.50 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV603 | 3-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | LINE DRIVER / RECEIVER - 2V/3VRMS LINE DRIVER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 3-Vrms Variable Input Gain Line Driver with Diff Inputs |
| DRV602 | 3-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | LINE DRIVER / RECEIVER - 2V/3VRMS LINE DRIVER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 3-Vrms Variable Input Gain Line Driver with Diff Inputs |
| DRV604 | DirectPath™ 2Vrms Line Driver & Headphone Amp with Adjustable Gain | LINE DRIVER / RECEIVER - 2V/3VRMS LINE DRIVER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 2Vrms Line Driver & Headphone Amp with Adjustable Gain |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO - HEADPHONE AMPLIFIER | DirectPath(TM) Stereo Headphone Amplifier |
| TAS5717 | TAS5717 Digital input stereo amplifier with integrated CAP free headphone amp | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | Digital input stereo amplifier with headphone amp |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 581 | 14 Jun 2010 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 705 | 22 Feb 2013 | 584 | |||
| 1310 | 24 May 2004 | 11,835 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DRV632_PSPICE (Transient) MODEL (Rev. C) | PSpice Model | ZIP | 49 KB | 17 May 2013 | 332 views |
| DRV632 TINA-TI (Transient) Reference Design (Rev. C) | TINA-TI Reference Design | TSC | 749 KB | 17 May 2013 | 148 views |
| DRV632 TINA-TI (Transient) Spice Model (Rev. C) | TINA-TI Spice Model | ZIP | 6 KB | 17 May 2013 | 158 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DRV632EVM Evaluation Module | DRV632EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 