Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DRV8312DDW | ACTIVE | -40 to 85 | 3.95 | 1ku | HTSSOP (DDW) | 44 | 35 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | DRV8312DDWR | ACTIVE | -40 to 85 | 3.30 | 1ku | HTSSOP (DDW) | 44 | 2000 | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| LMP8645 | Precision High Voltage Current Sense Amplifier | AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR | High performance, fully protected 3-phase brushless motor drive stage |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1084 | 17 May 2010 |
Application Notes (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1641 | 06 Dec 2011 | 3,008 | ||
| 1434 | 15 Nov 2011 | 4,678 | ||
| 1310 | 24 May 2004 | 13,560 |
More Literature (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3566 | 26 Mar 2012 | 7,271 | ||
| 1062 | 25 Jan 2012 | 995 | ||
| 117 | 05 Dec 2011 | 840 | ||
| 122 | 03 Nov 2011 | 885 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Stellaris® SW-RDK-DRV8312 Firmware Development Package | SW-RDK-DRV8312 | Application Software |
| Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU | DRV8312-C2-KIT | Starter Kits |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



