Special Note
See how the DRV8312 and other TI products combine to create a unique Brushless DC Motor Drive SOLUTION
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DRV8312DDW | ACTIVE | -40 to 85 | 3.95 | 1ku | HTSSOP (DDW) | 44 | View | 35 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | DRV8312DDWR | ACTIVE | -40 to 85 | 3.30 | 1ku | HTSSOP (DDW) | 44 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMP8645 | Precision High Voltage Current Sense Amplifier | Standard Common Mode Voltage (< 60V) - Standard CMV - Analog Voltage Output | High performance, fully protected 3-phase brushless motor drive stage |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1006 | 17 May 2010 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1434 | 15 Nov 2011 | 7,566 | |||
| 1310 | 24 May 2004 | 12,284 |
More Literature (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 727 | 15 Oct 2012 | 8,090 | ||
| 372 | 30 Aug 2012 | 1,526 | ||
| 313 | 23 Aug 2012 | 1,000 | ||
| 1062 | 25 Jan 2012 | 788 | ||
| 117 | 05 Dec 2011 | 782 | ||
| 122 | 03 Nov 2011 | 900 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU | DRV8312-C2-KIT | Development Kits |
| 3-Phase BLDC Motor Kit with DRV8312 and Stellaris MCU | DK-LM3S-DRV8312 | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| InstaSPIN™-BLDC Solution | INSTASPIN-BLDC | Application Software & Frameworks |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 