Datasheet
- Dual Full Bridge PWM Motor Drivers (Rev. D)
(PDF , 1075 KB) 29 Jul 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DRV8412DDW | ACTIVE | -40 to 85 | 4.65 | 1ku | HTSSOP (DDW) | 44 | View | 35 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | DRV8412DDWR | ACTIVE | -40 to 85 | 3.85 | 1ku | HTSSOP (DDW) | 44 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1075 | 29 Jul 2011 |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DRV8412 Integrated Motor Driver for Brushed and Stepper Motors with Piccolo F28035 controlCARD | DRV8412-C2-KIT | Evaluation Modules & Boards |
| DRV8412DDWEVM Evaluation Module | DRV8412DDWEVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 