Datasheet
- Piezo Haptic Driver with Integrated Boost Converter (Rev. A)
(PDF , 371 KB) 15 Mar 2012 - View All Technical Documents
Special Note
Related End Equipment
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DRV8662RGPR | ACTIVE | -40 to 70 | 1.75 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DRV8662RGPT | ACTIVE | -40 to 70 | 2.05 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | 905 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| DRV8601 | 400 mA Fully Differential Motor Driver with 1.8-V Input Logic Thresholds | HAPTIC DRIVER - MOTOR HAPTIC DRIVER | Haptic driver for DC Motors (ERMs) and linear vibrators (LRAs) |
| TSC2020 | TSC2020 Touch Screen Controller | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Multi-touch resistive I2C interface touch screen controller (up to 15 simultaneous touches), low power |
| TSC2008 | Nano-Power Touch Screen Controller with SPI | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Low power touch screen controller with SPI interface |
| TSC2004 | Nano-Power Touch Screen Controller with I2C Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | |
| TSC2005 | Nano-Power Touch Screen Controller with SPI Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | |
| TSC2006 | Nano-Power Touch Screen Controller with SPI Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | |
| TSC2020 | TSC2020 Touch Screen Controller | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Multi-touch resistive I2C interface touch screen controller (up to 15 simultaneous touches), low power |
| TSC2014 | 1.2V to 3.6V,12-Bit, 4-Wire Touch Screen Controller with I2C | DATA CONVERTERS - TOUCH SCREEN CONTROLLER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 371 | 15 Mar 2012 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DRV8662 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 21 KB | 07 Apr 2011 | 197 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DRV8662 Evaluation Module | DRV8662EVM | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



