Datasheet
- Piezo-Haptic Driver with Integrated Boost Converter. (Rev. A)
(PDF , 1095 KB) 31 Oct 2011 - View All Technical Documents
Special Note
See how the DRV8662 and other TI products combine to create a unique Portable Audio and Display SOLUTION
Related End Equipment
- Audio Dock: Portable
- Automotive Infotainment
- Automotive Vision Control
- Digital Radio
- E-Book
- Handset: Smartphone
- Lighting: LCD Backlight
- MP3 Player/Recorder (Portable Audio)
- Microwave Oven
- Netbook
- Notebook PC
- Personal Digital Assistant (PDA)
- Portable DVD Player
- Portable Media Player
- Refrigerator
- Tablet: Enterprise
- Tablet: Multimedia
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Register Here | Contact Distributor | COMBOAUDIODISPLAY | ACTIVE | Contact Distributor | (Sample) | 0 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DRV8662RGPR | ACTIVE | -40 to 70 | 1.75 | 1ku | QFN (RGP) | 20 | View | 3000 | 5 | Typical lead time for 1k quantity: 4 to 8 weeks | | DRV8662RGPT | ACTIVE | -40 to 70 | 2.05 | 1ku | QFN (RGP) | 20 | View | 250 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV8601 | 400 mA Fully Differential Motor Driver with 1.8-V Input Logic Thresholds | HAPTIC DRIVER - MOTOR HAPTIC DRIVER | Haptic driver for DC Motors (ERMs) and linear vibrators (LRAs) |
| TSC2020 | TSC2020 Touch Screen Controller | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Multi-touch resistive I2C interface touch screen controller (up to 15 simultaneous touches), low power |
| TSC2008 | Nano-Power Touch Screen Controller with SPI | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Low power touch screen controller with SPI interface |
| TSC2004 | Nano-Power Touch Screen Controller with I2C Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | |
| TSC2005 | Nano-Power Touch Screen Controller with SPI Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | |
| TSC2006 | Nano-Power Touch Screen Controller with SPI Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | |
| TSC2020 | TSC2020 Touch Screen Controller | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Multi-touch resistive I2C interface touch screen controller (up to 15 simultaneous touches), low power |
| TSC2014 | 1.2V to 3.6V,12-Bit, 4-Wire Touch Screen Controller with I2C | DATA CONVERTERS - TOUCH SCREEN CONTROLLER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1095 | 31 Oct 2011 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1462 | 17 Jul 2012 | 771 | |||
| 4468 | 17 Jul 2012 | 1,917 | |||
| 1310 | 24 May 2004 | 11,848 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DRV8662 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 21 KB | 07 Apr 2011 | 299 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DRV8662 Evaluation Module | DRV8662EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 