Datasheet
- DMOS Full-Bridge Motor Drivers. (Rev. F)
(PDF , 1289 KB) 23 Jan 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DRV8800PWP | ACTIVE | -40 to 85 | 1.50 | 1ku | HTSSOP (PWP) | 16 | View | 90 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | DRV8800PWPR | ACTIVE | -40 to 85 | 1.25 | 1ku | HTSSOP (PWP) | 16 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | DRV8800RTYR | ACTIVE | -40 to 85 | 1.25 | 1ku | QFN (RTY) | 16 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | DRV8800RTYT | ACTIVE | -40 to 85 | 1.45 | 1ku | QFN (RTY) | 16 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1289 | 23 Jan 2012 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 75 | 18 Jun 2012 | 2,054 | |||
| 153 | 06 Feb 2012 | 3,079 | |||
| 56 | 06 Feb 2012 | 3,237 | |||
| 905 | 26 Jan 2011 | 8,984 | |||
| 95 | 04 May 2009 | 1,151 | |||
| 494 | 09 Apr 2009 | 610 | |||
| 163 | 02 Mar 2009 | 1,371 | |||
| 1310 | 24 May 2004 | 11,363 | |||
| 57 | 12 May 2004 | 4,250 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DRV8801 Evaluation Module | DRV8801EVM | Evaluation Modules & Boards |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 