Product details

Number of full bridges 2 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Full-scale current (A) 1.6 Peak output current (A) 1.8 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Full-scale current (A) 1.6 Peak output current (A) 1.8 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Dual H-Bridge Current-Control Motor Driver
    • Drive Two DC Motors
    • Brake Mode
    • Four Level Winding Current Control
  • 1.6-A Maximum Drive Current at 24 V and TA
    25°C
  • Industry Standard Parallel Digital Control Interface
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • Thermally Enhanced Surface Mount Package
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Dual H-Bridge Current-Control Motor Driver
    • Drive Two DC Motors
    • Brake Mode
    • Four Level Winding Current Control
  • 1.6-A Maximum Drive Current at 24 V and TA
    25°C
  • Industry Standard Parallel Digital Control Interface
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • Thermally Enhanced Surface Mount Package

The DRV8802 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and is intended to drive DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as H-bridges to drive the motor windings. The DRV8802 can supply up to 1.6-A peak or 1.1-A RMS output current (with proper heatsinking at 24 V and 25°C) per H-bridge.

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable to allow braking or coasting of the motor when disabled.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8802 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8802 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and is intended to drive DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as H-bridges to drive the motor windings. The DRV8802 can supply up to 1.6-A peak or 1.1-A RMS output current (with proper heatsinking at 24 V and 25°C) per H-bridge.

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable to allow braking or coasting of the motor when disabled.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8802 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8884 ACTIVE 37-V, 1-A bipolar stepper motor driver with current regulation & 1/16 microstepping   The DRV8884 has integrated microstepping up to 1/16 and Integrated Current Sensing for Stepper Motor applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet DRV8802 DC Motor Driver IC datasheet (Rev. D) PDF | HTML 31 Dec 2015
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 22 Jul 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
User guide DRV88xx EVM GUI (Rev. C) 27 Apr 2017
Application note Understanding Motor Driver Current Ratings 06 Feb 2012
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8802EVM — DRV8802 Evaluation Module

The DRV8802 evaluation module consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors. The on-board MSP430 MCU plus software & GUI provide all the necessary signaling and control. With this EVM, designers can quickly and (...)

User guide: PDF
Not available on TI.com
Support software

SLVC342 DRV88xx Software

Supported products & hardware

Supported products & hardware

Products
Brushed DC (BDC) motor drivers
DRV8814 47-V, 2.5-A dual brushed DC motor driver with inrush protection
Stepper motor drivers
DRV8802 45-V, 1.6-A dual H-bridge motor driver with current regulation DRV8812 45-V, 1.6-A bipolar stepper or dual H-bridge motor driver with current regulation DRV8813 45-V, 2.5-A bipolar stepper or dual H-bridge motor driver with current regulation DRV8824 45-V, 1.6-A bipolar stepper motor driver with current regulation and 1/32 microstepping   DRV8825 45-V, 2.5-A bipolar stepper motor driver with current regulation and 1/32 microstepping   DRV8841 45-V, 2.5-A bipolar stepper or dual H-bridge motor driver IC with current regulation and PWM control DRV8843 45-V, 2.5-A bipolar stepper or dual H-bridge motor driver with current regulation and PWM control
Hardware development
Evaluation board
DRV8802EVM DRV8802 Evaluation Module DRV8812EVM Evaluation module for DRV8812 DRV8813EVM Evaluation Module for DRV8813 DRV8814EVM DRV8814 Evaluation Module DRV8824EVM DRV8824 Evaluation Module DRV8825EVM Evaluation Module for DRV8825 DRV8840EVM Evaluation Module for DRV8840 DRV8841EVM Evaluation Module for DRV8841 DRV8842EVM Evaluation Module for DRV8842
Schematic

DRV88xx Hardware (Rev. A)

SLVC583A.ZIP (721 KB)
Reference designs

TIDA-00144 — Automotive HVAC Damper Motor Control

TIDA-00144 reference design consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors found in automotive HVAC damper motor applications. This design features off battery capabilities with 45V maximum operating supply (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos