Product details

Vs (min) (V) 7 Vs ABS (max) (V) 40 Sleep current (µA) 700 Rating Catalog Operating temperature range (°C) -40 to 85
Vs (min) (V) 7 Vs ABS (max) (V) 40 Sleep current (µA) 700 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Three DC Motor Drivers
    • Up to 2.5-A Current Chopping
    • Low Typical ON Resistance (RDSON = 0.5 Ω at TJ = 25°C)
  • Three Integrated DC-DC Converters
    • ON/OFF Selectable Using CSELECT Pin and Serial Interface
    • Outputs Configurable With External Resistor Network From 1 V to 90% of VM Capability for All Three Channels
    • 1.35-A Output Capability for All Three Channels
  • One Integrated LDO Regulator
    • Output Configurable With External Resistor Network from 1 V to 2.5 V
    • 550-mA Output Capability
  • 7-V to 40-V Operating Range
  • Serial Interface for Communications
  • Thermally Enhanced Surface-Mount Package
    48-Pin HTSSOP With PowerPAD
    (Eco-Friendly: RoHS and No Sb/Br )
  • Power-Down Function (Deep-Sleep Mode)
  • Reset Signal Output (Active Low)
  • Reset (All Clear) Control Input

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

  • Three DC Motor Drivers
    • Up to 2.5-A Current Chopping
    • Low Typical ON Resistance (RDSON = 0.5 Ω at TJ = 25°C)
  • Three Integrated DC-DC Converters
    • ON/OFF Selectable Using CSELECT Pin and Serial Interface
    • Outputs Configurable With External Resistor Network From 1 V to 90% of VM Capability for All Three Channels
    • 1.35-A Output Capability for All Three Channels
  • One Integrated LDO Regulator
    • Output Configurable With External Resistor Network from 1 V to 2.5 V
    • 550-mA Output Capability
  • 7-V to 40-V Operating Range
  • Serial Interface for Communications
  • Thermally Enhanced Surface-Mount Package
    48-Pin HTSSOP With PowerPAD
    (Eco-Friendly: RoHS and No Sb/Br )
  • Power-Down Function (Deep-Sleep Mode)
  • Reset Signal Output (Active Low)
  • Reset (All Clear) Control Input

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

The DRV8808 device provides the integrated motor driver solution for printers. The chip has three full H-bridges and three buck DC-DC converters.

The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The device can be configured to use internal or external current sense for winding current control.

The SPI input pins are 3.3-V compatible and have inputs that are 5-V tolerant.

The DRV8808 has three DC-DC switched-mode buck converters to generate a programmable output voltage from 1 V up to 90% of VM, with up to 1.35-A load current capability.

The device is configured using the CSELECT terminal at start-up, and serial interface during run time.

An internal shutdown function is provided for overcurrent protection, short-circuit protection, undervoltage lockout, and thermal shutdown. Also, the device has the reset function at power on, and the input on the nReset pin.

The DRV8808 device provides the integrated motor driver solution for printers. The chip has three full H-bridges and three buck DC-DC converters.

The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The device can be configured to use internal or external current sense for winding current control.

The SPI input pins are 3.3-V compatible and have inputs that are 5-V tolerant.

The DRV8808 has three DC-DC switched-mode buck converters to generate a programmable output voltage from 1 V up to 90% of VM, with up to 1.35-A load current capability.

The device is configured using the CSELECT terminal at start-up, and serial interface during run time.

An internal shutdown function is provided for overcurrent protection, short-circuit protection, undervoltage lockout, and thermal shutdown. Also, the device has the reset function at power on, and the input on the nReset pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DRV8808 Combination Motor Driver With DC-DC Converter datasheet (Rev. B) PDF | HTML 31 Jan 2015
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
HTSSOP (DCA) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos