Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DRV8814PWP | ACTIVE | -40 to 85 | 2.70 | 1ku | HTSSOP (PWP) | 28 | View | 50 | BULK | 1K - 5K | 1k quantity lead time: In stock | | DRV8814PWPR | ACTIVE | -40 to 85 | 2.25 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV8825 | 2.5A Bipolar Stepper Motor Driver with On-Chip 1/32 Microstepping Indexer (Step/Dir Ctrl) | INTEGRATED MOTOR DRIVER - STEPPER DRIVER | 2.5A stepper motor driver with 1/32 microstepping |
| DRV8832 | 1A Low Voltage Brushed DC Motor Driver with Voltage Regulation (IN1/IN2 Ctrl) | INTEGRATED MOTOR DRIVER - BRUSHED DC DRIVER | 1A low voltage brushed DC motor driver with IN1/IN2 control |
| DRV8412 | 6A Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl) | INTEGRATED MOTOR DRIVER - STEPPER DRIVER | 3.0A high performance dual DC brushed motor driver with PWM control |
| DRV8312 | 6.5A Three Phase Brushless DC Motor Driver with Inrush Protection (PWM Ctrl) | INTEGRATED MOTOR DRIVER - 3-PHASE BRUSHLESS DRIVER | 3.5A high performance 3-phase motor driver with PWM control |
| MSP430F2619 | 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA | MSP430 Ultra-Low Power 16-bit MCUs - 2 Series | 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA |
| MSP430F2112 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI | MSP430 Ultra-Low Power 16-bit MCUs - 2 Series | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 658 | 21 Mar 2011 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 145 | 01 Aug 2012 | 1,112 | |||
| 75 | 18 Jun 2012 | 1,684 | |||
| 153 | 06 Feb 2012 | 2,843 | |||
| 56 | 06 Feb 2012 | 2,100 | |||
| 905 | 26 Jan 2011 | 8,522 | |||
| 1310 | 24 May 2004 | 11,908 | |||
| 57 | 12 May 2004 | 3,769 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DRV8814 Evaluation Module | DRV8814EVM | Evaluation Modules & Boards |
Software (1)
|
CPG004_DRV88xx EVM CD Images (Rev. A) (ZIP 2927 KB ) 748 views, 11 May 2011 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart
