Datasheet
- 4-Bridge Serial Interface Motor Driver, DRV8823-Q1 (Rev. B)
(PDF , 892 KB) 01 Mar 2013 - View All Technical Documents
Special Note
For evaluation purposes, please see the commercial grade evaluation module DRV8823EVM
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | DRV8823QDCARQ1 | ACTIVE | -40 to 125 | 2.34 | 1ku | HTSSOP (DCA) | 48 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV8801-Q1 | Automotive 2.8A Brushed DC Motor Driver with Current Sense (PWM Ctrl) | INTEGRATED MOTOR DRIVER - BRUSHED DC DRIVER | Automotive 2.8A Brushed DC Motor Driver with Current Sense (PWM Ctrl) |
| DRV8832-Q1 | Automotive 1A Low Voltage Brushed DC Motor Driver with Voltage Regulation | INTEGRATED MOTOR DRIVER - BRUSHED DC DRIVER | Automotive 1A Low Voltage Brushed DC Motor Driver with Voltage Regulation |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 892 | 01 Mar 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 905 | 26 Jan 2011 | 8,998 | |||
| 163 | 02 Mar 2009 | 1,367 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 57 | 12 May 2004 | 4,252 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Motor Driver Solutions and Evaluation Modules for Non-Safety Critical Automotive Applications | AUTOMOTORDRIVERS | Evaluation Modules & Boards |
Software (1)
|
DRV8821 and DRV8823 Customer EVM CD Image (Rev. A) (ZIP 3718 KB ) 219 views, 02 Jul 2013 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 