Datasheet
- Stepper Motor Controller IC .. (Rev. D)
(PDF , 644 KB) 07 Sep 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DRV8825PWP | ACTIVE | -40 to 85 | 2.90 | 1ku | HTSSOP (PWP) | 28 | View | 50 | 1K - 5K | 1k quantity lead time: In stock | | DRV8825PWPR | ACTIVE | -40 to 85 | 2.40 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| DRV8814 | 2.5A Dual Brushed DC motor Driver with Inrush Protection (PH/EN Ctrl) | INTEGRATED MOTOR DRIVER - BRUSHED DC DRIVER | 2.5A dual brushed DC motor driver with phase/enable control |
| DRV8829 | 5A Half Bipolar Stepper Motor Driver with 32-Level Current Regulation (PH/EN Ctrl) | INTEGRATED MOTOR DRIVER - STEPPER DRIVER | 5.0A stepper motor driver with 32x current leves and phase/enable control |
| DRV8412 | 6A Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl) | INTEGRATED MOTOR DRIVER - STEPPER DRIVER | 3.0A high performance dual DC brushed motor driver with PWM control |
| DRV8312 | 6.5A Three Phase Brushless DC Motor Driver with Inrush Protection (PWM Ctrl) | INTEGRATED MOTOR DRIVER - 3-PHASE BRUSHLESS DRIVER | 3.5A high performance 3-phase motor driver with PWM control |
| MSP430F2619 | 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA | MSP43016-BIT ULTRA-LOW POWER MCUS - 2 Series | 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA |
| MSP430F2112 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI | MSP43016-BIT ULTRA-LOW POWER MCUS - 2 Series | 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 644 | 07 Sep 2011 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 259 | 07 Oct 2011 | 1,874 | |||
| 905 | 26 Jan 2011 | 8,339 | |||
| 1310 | 24 May 2004 | 13,560 | |||
| 57 | 12 May 2004 | 3,079 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for DRV8825 | DRV8825EVM | Development Boards/EVMs |
Software & Development Tools (1)
|
CPG004_DRV88xx EVM CD Images (Rev. A) (ZIP 2927 KB ) 683 views, 11 May 2011 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



