Product details

Number of full bridges 1 Vs (min) (V) 2.75 Vs ABS (max) (V) 7 Peak output current (A) 1.3 RDS(ON) (HS + LS) (mΩ) 450 Sleep current (µA) 0.3 Control mode I2C Control interface I2C Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 2.75 Vs ABS (max) (V) 7 Peak output current (A) 1.3 RDS(ON) (HS + LS) (mΩ) 450 Sleep current (µA) 0.3 Control mode I2C Control interface I2C Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper Motor, or Other
      Actuators/Loads
    • Efficient PWM Voltage Control for Constant Motor Speed
      With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Serial I2C-Compatible Interface
  • Multiple Address Selections Allow Up to 9 Devices on One
    I2C Bus
  • Current Limit Circuit and Fault Output
  • Thermally-Enhanced Surface Mount Packages
  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper Motor, or Other
      Actuators/Loads
    • Efficient PWM Voltage Control for Constant Motor Speed
      With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Serial I2C-Compatible Interface
  • Multiple Address Selections Allow Up to 9 Devices on One
    I2C Bus
  • Current Limit Circuit and Fault Output
  • Thermally-Enhanced Surface Mount Packages

The DRV8830 device provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8830 can supply up to 1-A of DC/RMS or peak output current. It operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. The output voltage is programmed through an I2C-compatible interface, using an internal voltage reference and DAC.

Internal protection functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8830 is available in a tiny 3-mm × 3-mm 10-pin VSON package and HVSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8830 device provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8830 can supply up to 1-A of DC/RMS or peak output current. It operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. The output voltage is programmed through an I2C-compatible interface, using an internal voltage reference and DAC.

Internal protection functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8830 is available in a tiny 3-mm × 3-mm 10-pin VSON package and HVSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8212 ACTIVE 12-V, 4-A H-bridge motor driver with auto sleep mode Wider voltage support, higher current capabilities, and reduced package size
NEW DRV8213 ACTIVE 11-V 4-A brushed DC motor driver with intergrated current sense, current regulation and stall detect Wider input voltage range, higher current support, lower sleep current, auto sleep and integrated current sense
NEW DRV8214 ACTIVE 11-V 4-A H-bridge motor driver with sensorless stall detection, ripple counting and I²C interface Wider input voltage range, higher current support, lower sleep current, auto sleep, integrated current sense and ripple counting

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet DRV8830 Low-Voltage Motor Driver With Serial Interface datasheet (Rev. G) PDF | HTML 31 Dec 2015
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 22 Jul 2021
White paper Remote Shut Off in Flow Meters is Instrumental for Smart Utility Deployment 10 Aug 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
Application note Understanding Motor Driver Current Ratings 06 Feb 2012
User guide DRV8830-32 User Guide 03 Jun 2011
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8830EVM — DRV8830 Evaluation Module

The DRV8830 evaluation module consists of a 1A, H-bridge motor driver with a I2C control interface and a small number external components that can be used to drive one brushed DC motor or other loads like solenoids. With the DRV8830EVM, designers can quickly and easily evaluate the performance of (...)

User guide: PDF
Not available on TI.com
Support software

SLVC424 Board Files: DRV8830 EVM and DRV8832 EVM

Supported products & hardware

Supported products & hardware

Products
Brushed DC (BDC) motor drivers
DRV8830 7-V, 1-A H-bridge motor driver with speed regulation and I2C control DRV8832 7-V, 1-A H-bridge motor driver with voltage regulation
Hardware development
Evaluation board
DRV8830EVM DRV8830 Evaluation Module DRV8832EVM DRV8832 Evaluation Module
Package Pins Download
HVSSOP (DGQ) 10 View options
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos