Datasheet
- Dual Bridge Stepper or DC Motor Driver (Rev. B)
(PDF , 1693 KB) 10 Sep 2012 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DRV8834PWP | ACTIVE | -40 to 85 | 1.40 | 1ku | HTSSOP (PWP) | 24 | View | 60 | >5K | 1k quantity lead time: In stock | Not Available | | DRV8834PWPR | ACTIVE | -40 to 85 | 1.15 | 1ku | HTSSOP (PWP) | 24 | View | 2000 | 1K - 5K | 1k quantity lead time: In stock | | DRV8834RGER | ACTIVE | -40 to 85 | 1.15 | 1ku | VQFN (RGE) | 24 | View | 3000 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | DRV8834RGET | ACTIVE | -40 to 85 | 1.35 | 1ku | VQFN (RGE) | 24 | View | 250 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV8825 | 2.5A Bipolar Stepper Motor Driver with On-Chip 1/32 Microstepping Indexer (Step/Dir Ctrl) | INTEGRATED MOTOR DRIVER - STEPPER DRIVER | 2.5A stepper motor driver with 1/32 microstepping |
| DRV8833 | 2A Low Voltage Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl) | INTEGRATED MOTOR DRIVER - BRUSHED DC DRIVER | 2A low voltage brushed or stepper motor driver |
| DRV8835 | 1.5A Low Voltage Stepper or Single/Dual Brushed DC Motor Driver w/ Dual Supplies (PWM or PH/EN Ctrl) | INTEGRATED MOTOR DRIVER - STEPPER DRIVER | 1.5A low voltage brushed or stepper motor driver |
| MSP430FR5739 | MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller | MSP430 Ultra-Low Power 16-bit MCUs - FRAM Series | 16-Bit Ultra-Low-Power Microcontroller, 16KB FRAM, 1KB RAM, 10-Bit ADC, 3x USCI |
| MSP430F2112 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI | MSP430 Ultra-Low Power 16-bit MCUs - 2 Series | 16-bit Ultra-Low-Power Microcontroller, 2KB Flash, 256B RAM, 10-Bit ADC, 1x USCI |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1693 | 10 Sep 2012 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 75 | 18 Jun 2012 | 1,581 | |||
| 153 | 06 Feb 2012 | 2,815 | |||
| 56 | 06 Feb 2012 | 2,042 | |||
| 1310 | 24 May 2004 | 11,848 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DRV8834 IBIS Model | IBIS Model | ZIP | 57 KB | 10 Aug 2012 | 183 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DRV8834 Evaluation Module | DRV8834EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 