Datasheet
- Dual Low-Voltage H-Bridge IC, DRV8835 (Rev. A)
(PDF , 859 KB) 06 Apr 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DRV8835DSSR | ACTIVE | -40 to 85 | 0.70 | 1ku | WSON (DSS) | 12 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV8833 | 2A Low Voltage Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl) | INTEGRATED MOTOR DRIVER - BRUSHED DC DRIVER | 2A low voltage stepper/brushed DC motor driver |
| DRV8834 | 2.2A Low Voltage Stepper w/ 32-step Indexer or Dual Brushed DC Motor Driver (Indexer or PH/EN Ctrl) | INTEGRATED MOTOR DRIVER - STEPPER DRIVER | 2.2A low voltage stepper motor driver with 1/32 microstepping |
| DRV8837 | 1.8A Low Voltage Brushed DC Motor Driver (PWM Ctrl) | INTEGRATED MOTOR DRIVER - BRUSHED DC DRIVER | 1.8A low voltage brushed DC motor driver |
| DRV8825 | 2.5A Bipolar Stepper Motor Driver with On-Chip 1/32 Microstepping Indexer (Step/Dir Ctrl) | INTEGRATED MOTOR DRIVER - STEPPER DRIVER | 2.5A stepper motor driver with 1/32 microstepping |
| MSP430FR5739 | MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller | MSP430 Ultra-Low Power 16-bit MCUs - FRAM Series | 16-Bit Ultra-Low-Power Microcontroller, 16KB FRAM, 1KB RAM, 10-Bit ADC, 3x USCI |
| TRF7970A | Multi-Protocol Fully Integrated 13.56-MHz RFID/NFC Transceiver IC | NFC/RFID Reader ICs - HF READERS | Multi-Protocol Fully Integrated 13.56-MHz RFID/NFC Transceiver IC |
| TPS71533 | Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 859 | 06 Apr 2012 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 153 | 06 Feb 2012 | 2,843 | |||
| 56 | 06 Feb 2012 | 2,100 | |||
| 1310 | 24 May 2004 | 11,908 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DRV8835 Evaluation Module | DRV8835EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 