Product details

Number of full bridges 2 Vs (min) (V) 4 Vs ABS (max) (V) 20 Full-scale current (A) 1 Peak output current (A) 2 RDS(ON) (HS + LS) (mΩ) 900 Sleep current (µA) 3 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 4 Vs ABS (max) (V) 20 Full-scale current (A) 1 Peak output current (A) 2 RDS(ON) (HS + LS) (mΩ) 900 Sleep current (µA) 3 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Dual H-Bridge Motor Driver
    • Single/Dual Brushed DC
    • Stepper
  • 4 to 18V Operating Supply Voltage Range
  • Low ON-resistance: HS + LS = 900mΩ (Typical, 25°C)

  • PWM Control Interface
  • Optional Current Regulation With 20µs Fixed Off-Time
  • High Output Current per H-Bridge
    • 2A Maximum Driver Current at 12V and TA = 25°C
    • Parallel Mode Available Capable of 4A Maximum Driver Current at 12V and TA = 25°C
  • Low-Current 3µA Sleep Mode
  • Thermally-Enhanced Surface Mount Package
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)
  • Dual H-Bridge Motor Driver
    • Single/Dual Brushed DC
    • Stepper
  • 4 to 18V Operating Supply Voltage Range
  • Low ON-resistance: HS + LS = 900mΩ (Typical, 25°C)

  • PWM Control Interface
  • Optional Current Regulation With 20µs Fixed Off-Time
  • High Output Current per H-Bridge
    • 2A Maximum Driver Current at 12V and TA = 25°C
    • Parallel Mode Available Capable of 4A Maximum Driver Current at 12V and TA = 25°C
  • Low-Current 3µA Sleep Mode
  • Thermally-Enhanced Surface Mount Package
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)

The DRV8848 provides a dual H-bridge motor driver for home appliances and other mechatronic applications. The device can be used to drive one or two DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing with controller circuits.

The output block of each H-bridge driver consists of N-channel and P-channel power MOSFETs configured as full H-bridges to drive the motor windings. Each H-bridge includes circuitry to regulate the winding current using a fixed off-time chopping scheme. The DRV8848 is capable of driving up to 2A of current from each output or 4A of current in parallel mode (with proper heat sinking, at 12V and TA = 25°C).

A low-power sleep mode is provided, which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided for UVLO, OCP, short-circuit protection and overtemperature. Fault conditions are indicated by a nFAULT pin.

The DRV8848 provides a dual H-bridge motor driver for home appliances and other mechatronic applications. The device can be used to drive one or two DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing with controller circuits.

The output block of each H-bridge driver consists of N-channel and P-channel power MOSFETs configured as full H-bridges to drive the motor windings. Each H-bridge includes circuitry to regulate the winding current using a fixed off-time chopping scheme. The DRV8848 is capable of driving up to 2A of current from each output or 4A of current in parallel mode (with proper heat sinking, at 12V and TA = 25°C).

A low-power sleep mode is provided, which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided for UVLO, OCP, short-circuit protection and overtemperature. Fault conditions are indicated by a nFAULT pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV8847 ACTIVE 18-V, 2-A dual H-bridge motor driver with current regulation and independent half-bridge con The DRV8847 has interface (2 GPIO) options available, and open-load detection
Similar functionality to the compared device
DRV8220 ACTIVE 20-V, 1.76-A H-bridge motor driver with auto sleep mode 18V, optimized for single H-bridge applications, automatic sleep mode

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet DRV8848 Dual H-Bridge Motor Driver datasheet (Rev. B) PDF | HTML 24 Apr 2024
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
EVM User's guide DRV8848 EVM GUI (Rev. C) 10 Sep 2019
Technical article Using smart relay drivers for smart meters, part 2 PDF | HTML 10 Dec 2018
Application brief Small Motors in Large Appliances 20 Jul 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application note Using a Motor Driver DRV8848 for Low-Power Isolated Full-Bridge DC-DC Conversion 13 Nov 2017
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOST-DRV8848 — Dual Brushed DC Motor BoosterPack featuring DRV8848

The BOOST-DRV8848 is 4-18V brushed DC motor drive stage based on the DRV8848 dual H-bridge motor driver. The design contains everything needed to drive single or dual brush DC motors, and supports a parallel mode for higher current needs. The BOOST-DRV8848 is ideal for those wishing to learn more (...)

User guide: PDF
Not available on TI.com
Evaluation board

DRV8848EVM — DRV8848EVM Evaluation Module

The DRV8848EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushed motor driver DRV8848. A MSP430F2617 is used to control the speed of the motor and current levels.  The EVM is a high-performance, power-efficient, cost-effective platform that speeds (...)

User guide: PDF
Not available on TI.com
Support software

SLLC450 DRV8848 Software

Supported products & hardware

Supported products & hardware

Products
Stepper motor drivers
DRV8848 18-V, 2-A dual H-bridge motor driver with current regulation
Hardware development
Evaluation board
DRV8848EVM DRV8848EVM Evaluation Module
Reference designs

TIDA-00297 — Refrigerator Damper and Fan Motor Control Solutions

Refrigerators often use a damper to control airflow and a fan to provide circulation.  While discrete solutions have been used for years, this reference design uses integrated motor drivers that provide easy control, high performance and full protection.  DRV8848 drives the stepper motor (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos