The DRV8886AT is a stepper motor driver for industrial and consumer end equipment applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8886AT is capable of driving up to 2-A full scale or 1.4-A rms output current (24-V and TA = 25°C, dependent on PCB design).
The DRV8886AT uses an internal current sense architecture to eliminate the need for two external power sense resistors saving PCB area and system cost. The DRV8886AT uses an internal PWM current regulation scheme adjustable between AutoTune adaptive decay technology, slow, and mixed decay options. AutoTune adaptive decay technology automatically adjusts for optimal current regulation performance and compensates for motor variation and aging effects.
A simple STEP/DIR interface allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in different step modes ranging from full-step to 1/16 microstepping. A low-power sleep mode is provided for very low standby quiescent standby current using a dedicated nSLEEP pin.
Device protection features are provided for supply undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULT pin.
For all available packages, see the orderable addendum at the end of the data sheet.
All trademarks are the property of their respective owners.
Vs (Min) (V) |
Vs (Max) (V) |
Number of Full Bridges |
RDS(ON) (HS + LS) (mOhms) |
RMS Output Current (A) |
Peak Output Current (A) |
Micro-Stepping Levels |
Control I/F |
Features |
Pin/Package |
Rating |
Operating Temperature Range (C) |
DRV8886AT |
---|
8 |
37 |
2 |
550 |
1.4 |
2 |
16 |
STEP/DIR |
Integrated Current Sensing AutoTune P2P DRV8884/5/6 |
24HTSSOP |
Catalog |
-40 to 125 |
Order Now |