Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS64BR401

ACTIVE

6.4-Gbps quad bi-directional redriver with equalization and de-emphasis

Product details

Type Redriver Number of channels 8 Input compatibility AC-coupling, CML Speed (max) (Gbps) 6.4 Protocols CPRI, Fibre Channel, General purpose, Infiniband, SAS, SATA, sRIO Operating temperature range (°C) -10 to 85
Type Redriver Number of channels 8 Input compatibility AC-coupling, CML Speed (max) (Gbps) 6.4 Protocols CPRI, Fibre Channel, General purpose, Infiniband, SAS, SATA, sRIO Operating temperature range (°C) -10 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5
  • Quad lane bi-directional repeater up to 6.4 Gbps rate
  • Signal conditioning on input and output for extended reach
  • Adjustable receive equalization up to +33 dB gain
  • Adjustable transmit de-emphasis up to −12 dB
  • Adjustable transmit VOD (600 mVp-p to 1200 mVp-p)
  • <0.25 UI of residual DJ at 6.4 Gbps with 40” FR4 trace
  • Automatic de-emphasis scaling based on rate detect
  • SATA/SAS: OOB signal pass-through,
    • <3 ns (typ) envelope distortion
  • Adjustable electrical IDLE detect threshold
  • Low power (100 mW/channel), per-channel power down
  • Programmable via pin selection or SMBus interface
  • Single supply operation at 2.5V ±5%
  • >6 kV HBM ESD Rating
  • 3.3V LVCMOS input tolerant for SMBus interface
  • High speed signal flow–thru pinout package: 54-pin WQFN (10 mm x 5.5 mm)

All trademarks are the property of their respective owners.

  • Quad lane bi-directional repeater up to 6.4 Gbps rate
  • Signal conditioning on input and output for extended reach
  • Adjustable receive equalization up to +33 dB gain
  • Adjustable transmit de-emphasis up to −12 dB
  • Adjustable transmit VOD (600 mVp-p to 1200 mVp-p)
  • <0.25 UI of residual DJ at 6.4 Gbps with 40” FR4 trace
  • Automatic de-emphasis scaling based on rate detect
  • SATA/SAS: OOB signal pass-through,
    • <3 ns (typ) envelope distortion
  • Adjustable electrical IDLE detect threshold
  • Low power (100 mW/channel), per-channel power down
  • Programmable via pin selection or SMBus interface
  • Single supply operation at 2.5V ±5%
  • >6 kV HBM ESD Rating
  • 3.3V LVCMOS input tolerant for SMBus interface
  • High speed signal flow–thru pinout package: 54-pin WQFN (10 mm x 5.5 mm)

All trademarks are the property of their respective owners.

The DS64BR401 is a quad lane bi-directional signal conditioning repeater for 6.0/3.0/1.5 Gbps SATA/SAS and other high-speed bus applications with data rates up to 6.4 Gbps. The device performs both receive equalization and transmit de-emphasis on each of its 8 channels to compensate for channel loss, allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost of up to +33 dB at 3 GHz and is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable output de-emphasis driver and allows amplitude voltage levels to be selected from 600 mVp-p to 1200 mVp-p to suit multiple application scenarios. This Low Power Differential Signaling (LPDS) output driver is a power efficient implementation that maintains compatibility with AC coupled CML receiver. The programmable settings can be applied via pin settings or SMBus interface.

To enable seamless upgrade from SAS/SATA 3.0 Gbps to 6.0 Gbps data rates without compromising physical reach, DS64BR401 automatically detects the incoming data rate and selects the optimal de-emphasis pulse width. The device detects the out-of-band (OOB) idle and active signals of the SAS/SATA specification and passes through with minimum signal distortion.

With a typical power consumption of 200 mW/lane (100 mW/channel) at 6.4 Gbps, and control to turn-off unused channels, the DS64BR401 is part of Texas Instruments' PowerWise family of energy efficient devices.

The DS64BR401 is a quad lane bi-directional signal conditioning repeater for 6.0/3.0/1.5 Gbps SATA/SAS and other high-speed bus applications with data rates up to 6.4 Gbps. The device performs both receive equalization and transmit de-emphasis on each of its 8 channels to compensate for channel loss, allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost of up to +33 dB at 3 GHz and is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable output de-emphasis driver and allows amplitude voltage levels to be selected from 600 mVp-p to 1200 mVp-p to suit multiple application scenarios. This Low Power Differential Signaling (LPDS) output driver is a power efficient implementation that maintains compatibility with AC coupled CML receiver. The programmable settings can be applied via pin settings or SMBus interface.

To enable seamless upgrade from SAS/SATA 3.0 Gbps to 6.0 Gbps data rates without compromising physical reach, DS64BR401 automatically detects the incoming data rate and selects the optimal de-emphasis pulse width. The device detects the out-of-band (OOB) idle and active signals of the SAS/SATA specification and passes through with minimum signal distortion.

With a typical power consumption of 200 mW/lane (100 mW/channel) at 6.4 Gbps, and control to turn-off unused channels, the DS64BR401 is part of Texas Instruments' PowerWise family of energy efficient devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DS64BR401 Quad Bi-Directional Repeater with Equalization and De-Emphasis datasheet (Rev. G) 15 Apr 2013
User guide SATA SAS MiniSAS4X Cable Extender Demo Kit 26 Jan 2012
Application note Driving High-Speed Signals in Data Center Servers and Storage Area Networks 24 Sep 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (NJY) 54 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos