DS90LT012AQ-Q1 (ACTIVE)

Automotive LVDS Differential Line Receiver

Automotive LVDS Differential Line Receiver - DS90LT012AQ-Q1
 

Recommended alternative parts

Description

The DS90LT012AQ is a single CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Swing (LVDS) technology

The DS90LT012AQ accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The DS90LT012AQ includes an input line termination resistor for point-to-point applications.

The DS90LT012AQ and companion LVDS line driver DS90LV011AQ provide a new alternative to high power PECL/ECL devices for high speed interface applications.

Features

  • AECQ-100 Grade 1
  • -40 to +125°C Temperature Range Operation
  • Compatible with ANSI TIA/EIA-644-A Standard
  • >400 Mbps (200 MHz) Switching Rates
  • 100 ps Differential Skew (Typical)
  • 3.5 ns Maximum Propagation Delay
  • Integrated Line Termination Resistor (100Ω Typical)
  • Single 3.3V power supply design
  • Power Down High Impedance on LVDS Inputs
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Pinout Simplifies PCB Layout
  • Low Power Dissipation (10mW Typical@ 3.3V Static)
  • SOT-23 5-Lead Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buffers, Drivers/Receivers and Cross-Points

 
Device Type
Protocols
No. of Tx
No. of Rx
Input Signal
Output Signal
Signaling Rate (Mbps)
ESD HBM (kV)
Function
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
DS90LT012AQ-Q1 DS90LV011AQ-Q1 DS90LV028AQ-Q1
Receiver    Driver    Receiver   
LVDS    LVDS    LVDS   
0    1    0   
1    0    2   
LVDS
CML
LVPECL   
LVTTL
LVCMOS   
LVDS   
CMOS    LVDS    TTL
LVTTL   
400    400    400   
8    8    8   
Receiver    Driver    Receiver   
-40 to 125    -40 to 125    -40 to 125   
SOT-23    SOT-23    SOIC   
5SOT-23: 5 mm2: 1.6 x 2.9(SOT-23)    5SOT-23: 5 mm2: 1.6 x 2.9(SOT-23)    8SOIC: 29 mm2: 6 x 4.9(SOIC)   
5SOT-23    5SOT-23    8SOIC