Datasheet
- DS90UB913Q/4Q 10-100MHz 10/12-Bit FPD-Link III SER/DES w/ Bidirec Contrl Ch (Rev. B)
(PDF , 1325 KB) 17 Apr 2013 - View All Technical Documents
Special Note
For the complete DS90UB913Q datasheet please send an email to: ds90ub913q_914q_datasheet@list.ti.com
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | DS90UB914QSQ/NOPB | ACTIVE | -40 to 105 | 5.36 | 1ku | WQFN (RHS) | 48 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DS90UB914QSQE/NOPB | ACTIVE | -40 to 105 | 5.36 | 1ku | WQFN (RHS) | 48 | View | 250 | 285 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DS90UB914QSQX/NOPB | ACTIVE | -40 to 105 | 5.36 | 1ku | WQFN (RHS) | 48 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DS90UB913Q-Q1 | DS90UB913Q/4Q 10-100MHz 10/12-Bit FPD-Link III SER/DES | Display & Imaging Interface - FPD-LINK III SER/DES | 10-100MHz 10/12-Bit FPD-Link III Serializer |
| TMS320DM8148 | DaVinci Digital Media Processor | DSP + ARM Cortex-A8 - DaVinci DM81x SOC | Automotive Vision Processor |
| LM22671 | 500 mA SIMPLE SWITCHER®, Step-Down Voltage Regulator with Features | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 42V, 500 mA SIMPLE SWITCHER® step-down voltage regulator |
| LM22671-Q1 | 500 mA SIMPLE SWITCHER®, Step-Down Voltage Regulator with Features | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 42V, 500 mA SIMPLE SWITCHER® step-down voltage regulator |
| LP38693 | 500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | 500 mA LDO regulator |
| LP38693-Q1 | 500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | 500 mA LDO regulator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1325 | 17 Apr 2013 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DS90UB914Q IBIS Model | IBIS Model | ZIP | 147 KB | 08 Aug 2012 | 218 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| SERDESUB-913ROS Evaluation Kit for TI’s DS90UB913/914Q FPD-Link III Serializer/Deserializer | SERDESUB-913ROS | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 