DS90UB928Q-Q1 (ACTIVE)

FPD-Link III Deserializer with Bidirectional Control Channel

FPD-Link III Deserializer with Bidirectional Control Channel - DS90UB928Q-Q1
 

Recommended alternative parts

  • DS90UH928Q-Q1  -  Offers same functionality plus HDCP
  • DS90UB926Q-Q1  -  Same functionality with Parallel LVCMOS RGB interface
  • DS90UR908Q-Q1  -  Previous-generation serializer with FPD-Link transmit interface. Recommend if bidirectional control channel is not required.
  • DS90UR906Q-Q1  -  Previous-generation serializer with Parallel LVCMOS RGB interface. Recommend if bidirectional control channel is not required.

Description

The DS90UB928Q-Q1 deserializer, in conjunction with a DS90UB925Q-Q1 or DS90UB927Q-Q1 serializer, provides a solution for distribution of digital video and audio within automotive infotainment systems. The device converts a high-speed serialized interface with an embedded clock, delivered over a single signal pair (FPD-Link III), to four LVDS data/control streams, one LVDS clock pair (OpenLDI (FPD-Link)), and I2S audio data. The serial bus scheme, FPD-Link III, supports high-speed forward channel data transmission and low-speed full duplex back channel communication over a single differential link. Consolidation of audio, video data and control over a single differential pair reduces the interconnect size and weight, while also eliminating skew issues and simplifying system design.

Adaptive input equalization of the serial input stream provides compensation for transmission medium losses and deterministic jitter. EMI is minimized by the use of low voltage differential signaling.

Features

  • Qualified for Automotive Applications AEC-Q100
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level ±8 kV
    • Device CDM ESD Classification Level C6
  • Bidirectional Control Channel Interface with I2C Compatible Serial Control Bus
  • Low EMI FPD-Link Video Output
  • Supports High Definition (720p) Digital Video
  • RGB888 + VS, HS, DE and I2S Audio Supported
  • 5 MHz to 85 MHz Pixel Clock Support
  • Up to 4 I2S Digital Audio Outputs for Surround Sound Applications
  • 4 Bidirectional GPIO Channels with 2 Dedicated Pins
  • Single 3.3 V supply with 1.8 V or 3.3 V Compatible LVCMOS I/O Interface
  • AC-Coupled STP Interconnect Up to 10 Meters
  • DC-Balanced and Scrambled Data with Embedded Clock
  • Adaptive Cable Equalization
  • Image Enhancement (White Balance & Dithering) and Internal Pattern Generation
  • Backward Compatible Modes

View more

Parametrics Compare all products in Display SerDes

 
Function
Color Depth (bpp)
Pixel Clock Min (MHz)
Pixel Clock (Max) (MHz)
Input Compatibility
Output Compatibility
Features
Signal Conditioning
EMI Reduction
Diagnostics
Total Throughput (Mbps)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
DS90UB928Q-Q1 DS90UB926Q-Q1
Deserializer    Deserializer   
24    24   
5    5   
85    85   
FPD-Link III LVDS    FPD-Link III LVDS   
LVDS    LVCMOS   
Dedicated GPIO
I2C Config
I2S Surround Audio
Pattern Generator   
I2C Config
I2S Audio   
Adaptive Equalizer    Adaptive Equalizer   
LVDS    SSCG
Staggered Outputs   
BIST    BIST   
2550    2550   
Automotive    Automotive   
-40 to 105    -40 to 105   
WQFN    WQFN   
48WQFN: 49 mm2: 7 x 7(WQFN)    60WQFN: 81 mm2: 9 x 9(WQFN)   
48WQFN    60WQFN