DS90UR906Q-Q1 (ACTIVE)

5-65MHz 24-bit Color FPD-Link II Deserializer

5-65MHz 24-bit Color FPD-Link II Deserializer - DS90UR906Q-Q1
 

Recommended alternative parts

  • DS90UB926Q-Q1  -  25-85MHz 24-Bit RGB FPD-Link III Deserializer for Infotainment
  • DS90UB928Q-Q1  -  25-85MHz OpenLDI FPD-Link III Deserializer for Infotainment

Description

The DS90UR90xQ-Q1 chipset translates a parallel RGB video interface into a high-speed serialized interface over a single pair. This serial bus scheme makes system design easy by eliminating skew problems between clock and data, reducing the number of connector pins, reducing the interconnect size, weight, cost, and easing overall PCB layout. In addition, internal DC-balanced decoding is used to support AC-coupled interconnects.

The DS90UR905Q-Q1 serializer embeds the clock, balances the data payload, and level shifts the signals to high-speed, low voltage differential signaling. Up to 24 inputs are serialized, along with the three video control signals. This supports full 24-bit color or 18-bit color and 6 general-purpose signals (for example, Audio I2S applications).

The DS90UR906Q-Q1 deserializer recovers the data (RGB) and control signals and extracts the clock from the serial stream. The DS90UR906Q-Q1 is able to lock to the incoming data stream without the use of a training sequence or special SYNC patterns and does not require a reference clock. A link status (LOCK) output signal is provided.

Serial transmission is optimized by a user-selectable de-emphasis, differential output level select features, and receiver equalization. EMI is minimized by the use of low voltage differential signaling, receiver drive strength control, and spread spectrum clocking compatibility. The deserializer may be configured to generate spread spectrum clock and data on its parallel outputs.

The DS90UR905Q-Q1 serializer is offered in a 48-pin WQFN and the DS90UR906Q-Q1 (deserializer) is offered in a 60-pin WQFN package. They are specified over the automotive AEC-Q100 grade 2 temperature range of –40°C to +105°C.

Features

  • 5- to 65-MHz PCLK Support (140 Mbps to
    1.82 Gbps)
  • AC-Coupled STP Interconnect Cable up to 10
    Meters
  • Integrated Terminations on Serializer and
    Deserializer
  • At Speed Link BIST Mode and Reporting Pin
  • Optional I2C-Compatible Serial Control Bus
  • RGB888 + VS, HS, DE Support
  • Power Down Mode Minimizes Power Dissipation
  • 1.8-V or 3.3-V Compatible LVCMOS I/O Interface
  • Automotive-Grade Product: AEC-Q100 Grade 2
    Qualified
  • >8-kV HBM and ISO 10605 ESD Rating
  • Backward Compatible Mode for Operation With
    Older Generation Devices
  • SERIALIZER — DS90UR905Q-Q1
    • RGB888 + VS/HS/DE Serialized to 1 Pair
      FPD-Link II
    • Randomizer/Scrambler — DC-Balanced Data
      Stream
    • Selectable Output VOD and Adjustable De-
      Emphasis
  • DESERIALIZER — DS90UR906Q-Q1
    • FAST Random Data Lock; No Reference
      Clock Required
    • Adjustable Input Receiver Equalization
    • LOCK (Real Time Link Status) Reporting Pin
    • EMI Minimization on Output Parallel Bus
      (SSCG)
    • Output Slew Control (OS)

View more

Parametrics Compare all products in Display SerDes

 
Function
Color Depth (bpp)
Pixel Clock Min (MHz)
Pixel Clock (Max) (MHz)
Input Compatibility
Output Compatibility
Features
Signal Conditioning
EMI Reduction
Diagnostics
Total Throughput (Mbps)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
DS90UR906Q-Q1 DS90UR905Q-Q1 DS90UR907Q-Q1 DS90UR908Q-Q1 DS90UR916Q-Q1
Deserializer    Serializer    Serializer    Deserializer    Deserializer   
24    24    24    24    24   
5    5    5    5    5   
65    65    65    65    65   
FPD-Link II LVDS    LVCMOS    FPD-Link LVDS    FPD-Link II LVDS    FPD-Link II LVDS   
LVCMOS    FPD-Link II LVDS    FPD-Link II LVDS    FPD-Link LVDS    LVCMOS   
1.8V or 3.3V VDDIO
I2C Config   
1.8V or 3.3V VDDIO
I2C Config   
1.8V or 3.3V VDDIO
I2C Config   
1.8V or 3.3V VDDIO
I2C Config   
Dithering
White Balance   
Equalizer    De-Emphasis
VOD Select   
De-Emphasis
VOD Select   
Equalizer    Equalizer   
SSCG
RDS
Progressive Turn On (PTO)   
SSC Compatible    LVDS Inputs    SSCG
LVDS Outputs   
SSCG
RDS
Progressive Turn On (PTO)   
BIST
I2C Bus   
BIST
I2C Bus   
BIST
I2C Bus   
BIST
I2C Bus   
BIST
I2C Bus   
1560    1560    1560    1560    1560   
Automotive    Automotive    Automotive    Automotive    Automotive   
-40 to 105    -40 to 105    -40 to 105    -40 to 105    -40 to 105   
WQFN    WQFN      WQFN    WQFN   
60WQFN: 81 mm2: 9 x 9(WQFN)    48WQFN: 49 mm2: 7 x 7(WQFN)      48WQFN: 49 mm2: 7 x 7(WQFN)    60WQFN: 81 mm2: 9 x 9(WQFN)   
60WQFN    48WQFN      48WQFN    60WQFN