Datasheet
- F28M35x Concerto Microcontrollers (Rev. F)
(PDF , 1814 KB) 01 Apr 2013 - F28M35x Concerto MCU Silicon Errata (Rev. D)
(PDF , 137 KB) 04 Apr 2013 - Concerto F28M35x Technical Reference Manual (Rev. C)
(PDF , 10574 KB) 28 Feb 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | F28M35H22C1RFPQ | PREVIEW | -40 to 125 | 18.60 | 1ku | HTQFP (RFP) | 144 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | F28M35H22C1RFPS | PREVIEW | -40 to 125 | 16.35 | 1ku | HTQFP (RFP) | 144 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | F28M35H22C1RFPT | PREVIEW | -40 to 105 | 14.75 | 1ku | HTQFP (RFP) | 144 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1814 | 01 Apr 2013 |
User Guides (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 10574 | 28 Feb 2013 | 4,334 | |||
| 1284 | 12 Feb 2013 | 6,109 | |||
| 627 | 12 Feb 2013 | 4,456 | |||
| 2190 | 11 Feb 2009 | 8,834 | |||
| 894 | 08 Aug 2008 | 3,442 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5680 | 11 Apr 2013 | 13,000 | ||
| 292 | 02 Dec 2011 | 1,574 | ||
| 16727 | 17 Nov 2011 | 1,450 |
White Papers (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 350 | 04 Dec 2012 | 2,869 | ||
| 263 | 05 Sep 2012 | 1,032 |
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| F28M35x RFP BSDL Model | BSDL Model | ZIP | 4 KB | 05 Apr 2012 | 328 views |
| F28M35x RFP IBIS Model | IBIS Model | ZIP | 288 KB | 22 Feb 2012 | 258 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| H52C1 Concerto controlCARD | TMDXCNCDH52C1 | Daughter Cards |
| Concerto-based Solar Explorer Development Kit | TMDSSOLARCEXPKIT | Evaluation Modules & Boards |
| H52C1 Concerto Experimenter Kit | TMDXDOCKH52C1 | Evaluation Modules & Boards |
| High Voltage Single Phase Inverter Development Kit | TMDSHV1PHINVKIT | Evaluation Modules & Boards |
Software (7)
| Name | Part# | Type |
|---|---|---|
| SYS/BIOS Real-Time Kernel | SYSBIOS | Operating Systems (OS/RTOS) |
| TI-RTOS: Real-Time Operating System (RTOS) for TI Microcontrollers | TI-RTOS | Operating Systems (OS/RTOS) |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| F021 Flash API | F021FLASHAPI | Software Libraries |
| controlSUITE | CONTROLSUITE | Software Libraries |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Uniflash Standalone Flash Tool for Code Composer Studio IDE | UNIFLASH | Flash Programming Tools |
| Adaptive Clocking JTAG Emulator Adapters | TMDSADP | JTAG Emulators/ Analyzers |
| XDS100 Emulators | XDS100 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SYS/BIOS 1.5 Day Workshop: Introduction | Recorded Content | On Demand |
| C2000 controlSUITE Real-world software for real-time control | Recorded Content | On Demand |
| Concerto™ Microcontroller Training: Code Composer Studio & Emulation | Recorded Content | On Demand |
| Concerto™ Microcontroller Training: Operating Systems | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: OMAP-L138 EVM/EK Hardware Setup | Recorded Content | On Demand |
See More Training & Events

Cart 