Datasheet
- F28M35Hx Concerto Microcontrollers (Rev. C)
(PDF , 825 KB) 31 Jan 2012 - F28M35x Concerto MCU Silicon Errata (Rev. B)
(PDF , 115 KB) 31 Jan 2012 - Concerto F28M35x Technical Reference Manual (Rev. B)
(PDF , 9322 KB) 15 Dec 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | F28M35H32B1RFPQ | PREVIEW | -40 to 125 | 17.95 | 1ku | HTQFP (RFP) | 144 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | F28M35H32B1RFPS | PREVIEW | -40 to 105 | 15.60 | 1ku | HTQFP (RFP) | 144 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | F28M35H32B1RFPT | PREVIEW | -40 to 105 | 13.90 | 1ku | HTQFP (RFP) | 144 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 825 | 31 Jan 2012 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 9322 | 15 Dec 2011 | 5,432 | |||
| 2190 | 11 Feb 2009 | 7,863 | |||
| 894 | 08 Aug 2008 | 3,012 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 292 | 02 Dec 2011 | 1,573 | ||
| 16727 | 17 Nov 2011 | 1,868 | ||
| 1046 | 20 Oct 2011 | 8,773 |
Errata (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 115 | 31 Jan 2012 | 1,662 |
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| F28M35Hx RFP BSDL Model | BSDL Model | ZIP | 4 KB | 05 Apr 2012 | 127 views |
| F28M35Hx RFP IBIS Model | IBIS Model | ZIP | 288 KB | 22 Feb 2012 | 134 views |
Design Kits & Evaluation Modules (9)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| H52C1 Concerto controlCARD | TMDXCNCDH52C1 | Daughter Cards |
| Concerto-based Solar Explorer Development Kit | TMDSSOLARCEXPKIT | Development Boards/EVMs |
| H52C1 Concerto Experimenter Kit | TMDXDOCKH52C1 | Development Boards/EVMs |
| High Voltage Single Phase Inverter Development Kit | TMDSHV1PHINVKIT | Development Boards/EVMs |
| Adaptive Clocking JTAG Emulator Adapters | TMDSADP | Emulators/Analyzers |
| XDS100 Emulators | XDS100 | Emulators/Analyzers |
| XDS510 Class Emulators | XDS510 | Emulators/Analyzers |
| F021 Flash API | F021FLASHAPI | Flash Tools |
Software & Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| controlSUITE | CONTROLSUITE | Device Drivers |
| SYS/BIOS Real-Time Operating System (RTOS) | SYSBIOS | Operating Systems (OS/RTOS) |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with StellarisWare and the ARM Cortex-M4F Workshop
A hands-on overview of TI's Stellaris ARM Cortex M4F-based microcontrollers emphasizing tools, architecture and peripherals. |
1-Day Workshops | Wed, 23 May 2012 - Tue, 10 Jul 2012 |
|
Concerto MCU Product Training Module
Learn more about Concerto MCUs and how you can simplify hardware AND software development. |
On-Line Training | On Demand |
|
Concerto™ MCUs
Eliminate compromises by combining ARM® Cortex™-M3 with C28x in a single-chip solution |
On-Line Training | On Demand |
|
In-depth Design and Programming with C2000 Microcontrollers
Attend this workshop to save weeks of development time. Focus on F2806x common features/peripherals of Piccolo and Delfino |
Multi-Day Workshops | Tue, 12 Jun 2012 - Thu, 02 Aug 2012 |
|
C2000 Online One-Day Workshop
This one-day workshop is a hands-on technical course based on the Piccolo F28069 device. |
On-Line Training | On Demand |



