Datasheet
- Multi-Standard Quad DDC Chip (Rev. B)
(PDF , 1229 KB) 30 Aug 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | GC4016-PB | ACTIVE | 52.50 | 100u | BGA (GJZ) | 160 | 126 | JEDEC TRAY (10+1) | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | GC4016-PBZ | ACTIVE | -40 to 85 | 52.50 | 100u | BGA (ZJZ) | 160 | 126 | JEDEC TRAY (10+1) | 971 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| GC4116 | 4 Channel Narrowband DUC | DATA CONVERTERS - Digital Up and Down Converter | Accompanying quad digital upconverter |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1229 | 30 Aug 2009 |
Application Notes (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 60 | 07 Oct 2004 | 310 |
More Literature (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2307 | 18 Jul 2003 | 155 |
Tools & Software
Models (6)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| GC4016 BSDL File for JTAG Boundary Scan | BSDL Model | ZIP | 2 KB | 25 Oct 2001 | 103 views |
| GC4016 Diagnostic Configurations and Checksums | BSDL Model | ZIP | 7 KB | 25 Oct 2001 | 166 views |
| GC4016 Filter Taps | BSDL Model | ZIP | 104 KB | 25 Oct 2001 | 141 views |
| GC4016 Programming Software | BSDL Model | ZIP | 63 KB | 25 Oct 2001 | 141 views |
| GC4016 IBIS Model (Rev. B) | IBIS Model | ZIP | 14 KB | 09 Jun 2004 | 116 views |
| GC4016 IBIS Model | IBIS Model | (Multiple Files) | 31 Jan 2002 | 67 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| GC4016 Designer's Utility Kit | GC4016DK | Utilities/Plug-Ins |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



