Datasheet
- Wideband Quad Digital Down-Converter/Up-Converter (Rev. J)
(PDF , 764 KB) 20 Aug 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | GC5016-PB | NRND | -40 to 85 | 40.24 | 100u | BGA (GDJ) | 252 | View | 90 | JEDEC TRAY (10+1) | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | GC5016-PBZ | NRND | -40 to 85 | 40.24 | 100u | BGA (ZDJ) | 252 | View | 90 | JEDEC TRAY (10+1) | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 764 | 20 Aug 2007 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 405 | 12 Apr 2012 | 386 | |||
| 349 | 25 Jan 2006 | 571 | |||
| 104 | 03 Jun 2004 | 348 | |||
| 104 | 03 Jun 2004 | 124 | |||
| 104 | 03 Jun 2004 | 106 | |||
| 166 | 03 Jun 2004 | 207 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| GC5016 BSDL Model | BSDL Model | ZIP | 3 KB | 13 Jan 2004 | 175 views |
| GC5016 IBIS Model (Rev. C) | IBIS Model | ZIP | 27 KB | 25 Jun 2004 | 52 views |
Software (4)
|
GC5016 Configuration Guide. (ZIP 823 KB ) 77 views, 27 Apr 2009 |
||
|
GC5016 Diagnostic Configuration File (Rev. A) (ZIP 32 KB ) 51 views, 18 Mar 2005 |
||
|
CMDGC5016 Standard Configuration Programming Tool (Rev. B) (ZIP 461 KB ) 48 views, 02 Mar 2005 |
||
|
Bypass Configuration for GC5016 (ZIP 121 KB ) 100 views, 16 Feb 2005 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 