GD75232
(ACTIVE) Multiple RS-232 Drivers And Receivers

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
Multiple RS-232 Drivers And Receivers - GD75232

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office
GD75232DBR ACTIVE 0 to 70 0.37 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
GD75232DBRE4 ACTIVE 0 to 70 0.37 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
GD75232DBRG4 ACTIVE 0 to 70 0.37 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
GD75232DW ACTIVE 0 to 70 0.37 | 1ku SOIC (DW) | 20 View 25 | TUBE >5K 1k quantity lead time: In stock
Not Available
GD75232DWE4 ACTIVE 0 to 70 0.37 | 1ku SOIC (DW) | 20 View 25 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
GD75232DWG4 ACTIVE 0 to 70 0.37 | 1ku SOIC (DW) | 20 View 25 | TUBE 165 Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
GD75232DWR ACTIVE 0 to 70 0.34 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
GD75232DWRE4 ACTIVE 0 to 70 0.34 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
GD75232DWRG4 ACTIVE 0 to 70 0.34 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
GD75232N ACTIVE 0 to 70 0.37 | 1ku PDIP (N) | 20 View 20 | TUBE >5K 1k quantity lead time: In stock
Not Available
GD75232NE4 ACTIVE 0 to 70 0.37 | 1ku PDIP (N) | 20 View 20 | TUBE 132 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
GD75232PW ACTIVE 0 to 70 0.37 | 1ku TSSOP (PW) | 20 View 70 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
GD75232PWE4 ACTIVE 0 to 70 0.37 | 1ku TSSOP (PW) | 20 View 70 | TUBE >5K 1k quantity lead time: In stock
Not Available
GD75232PWG4 ACTIVE 0 to 70 0.37 | 1ku TSSOP (PW) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
GD75232PWR ACTIVE 0 to 70 0.34 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
GD75232PWRE4 ACTIVE 0 to 70   TSSOP (PW) | 20 View   No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
GD75232PWRG4 ACTIVE 0 to 70 0.34 | 1ku TSSOP (PW) | 20 View 2000 >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 775 09 Nov 2004

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 8842 28 Jan 2011 31,774

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here