A newer version of this product is available
Same functionality with different pin-out to the compared device
HDC1080
- Relative Humidity Accuracy ±2% (typical)
- Temperature Accuracy ±0.2°C (typical)
- Excellent Stability at High Humidity
- 14 Bit Measurement Resolution
- 100 nA Sleep Mode Current
- Average Supply Current:
- 710 nA @ 1sps, 11 bit RH Measurement
- 1.3 µA @ 1sps, 11 bit RH and Temperature
Measurement
- Supply Voltage 2.7 V to 5.5 V
- Small 3 mm × 3 mm Device Footprint
- I2C Interface
The HDC1080 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1080 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | HDC1080 Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor datasheet (Rev. A) | PDF | HTML | 14 Jan 2016 |
Application note | Is a Protective Cover Needed for Humidity Sensors? | PDF | HTML | 21 Apr 2021 | |
Application note | Humidity Sensor: Storage and Handling Guidelines | 28 Aug 2017 | ||
Application note | Optimizing Placement and Routing for Humidity Sensors (Rev. A) | 06 Mar 2017 | ||
Technical article | Industrial stack lights get smarter with LEDs | PDF | HTML | 09 Aug 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
HDC1080EVM — HDC1080 low-power humidity and temperature sensor evaluation module
The HDC1080EVM evaluation kit is a plug and play system to test and evaluate the HDC1080 humidity and temperature sensor. The EVM utilizes a USB interface for control and data streaming, and can be to plugged into a PC USB port. With the simple GUI, humidity and temperature measurements can be (...)
TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design
TIDA-00979 — RGB LED Signal Tower for Industrial Automation Reference Design
TIDA-00666 — Field Transmitter with BLE Connectivity Powered from 4 to 20-mA Current Loop Reference Design
TIDA-00854 — Micropower Electrochemical Gas Sensor Amplifier Reference Design
TIDA-01437 — RGB Signal Light With IO-Link Interface Reference Design
TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications
TIDA-00980 — RGB LED Signal Tower With IO-Link Interface Reference Design
TIDA-00972 — ±2% Accurate Humidity Sensing Reference Design Supporting Robust 2m Wire Communication
TIDA-00994 — RGB LED Signal Tower With Wi-Fi® Interface Reference Design
Package | Pins | Download |
---|---|---|
WSON (DMB) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.