Datasheet
- Precision Unity Gain Differential Amplifier
(PDF , 709 KB) 27 Sep 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | INA105AM | NRND | 17.00 | 1ku | TO-99 (LMC) | 8 | View | 20 | TUBE | 356 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | INA105BM | NRND | 19.65 | 1ku | TO-99 (LMC) | 8 | View | 1 | TUBE | 217 | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | INA105KP | ACTIVE | 4.35 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | INA105KPG4 | ACTIVE | 4.35 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 272 | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | INA105KU | ACTIVE | -40 to 85 | 3.85 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | INA105KU/2K5 | ACTIVE | -40 to 85 | 3.20 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | INA105KU/2K5E4 | ACTIVE | -40 to 85 | 3.20 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | INA105KUE4 | ACTIVE | -40 to 85 | 3.85 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 525 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| INA106 | Precision Fixed-Gain Differential Amplifier | AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER | Improved offset and drift, wider BW, smaller common-mode input range, G=10 |
| INA132 | Low Power, Single-Supply Difference Amplifier | AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER | Wider common-mode input range, improved offset drift, lower supply current, lower BW, lower SR |
| INA133 | High-Speed, Precision Difference Amplifiers | AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER | Wider common-mode input range, faster SR, lower supply current, higher offset |
| INA143 | High-Speed, Precision, G = 10 or G = 0.1 Difference Amplifiers | AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER | Improved offset drift, faster SR, lower supply current, smaller common-mode input range, lower BW, G=1/10 or 10 |
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER |
INA105 can be used with the ISO124 in Battery Monitor System See Literature sboa004 |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The INA105 along with the OPA237 can be used to level-shift the output of the RCV420 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 709 | 27 Sep 2000 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,325 | |||
| 31 | 02 Oct 2000 | 1,740 | |||
| 427 | 27 Sep 2000 | 1,200 | |||
| 46 | 27 Sep 2000 | 586 | |||
| 49 | 27 Sep 2000 | 908 | |||
| 46 | 27 Sep 2000 | 1,082 | |||
| 38 | 27 Sep 2000 | 1,148 | |||
| 23 | 27 Sep 2000 | 1,469 | |||
| 26 | 27 Sep 2000 | 758 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| INA105 PSpice Model (Rev. A) | PSpice Model | ZIP | 38 KB | 21 Sep 2011 | 205 views |
| INA105 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 96 KB | 30 Sep 2011 | 94 views |
| INA105 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 2 KB | 21 Sep 2011 | 180 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
Software (1)
|
INA Common-Mode-Range Design Utility (ZIP 77 KB ) 1,103 views, 14 Apr 2003 |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Free Tool: Gain and Component Calculators for Differential Op Amps | DIFFAMPGAINCALC | Calculation Tools |
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Tools |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 