Datasheet
- High-Side Measurement Current Shunt Monitor (Rev. C)
(PDF , 460 KB) 11 Nov 2005 - INA138, INA168 Thermal Information
(PDF , 28 KB) 26 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | INA138NA/250 | ACTIVE | -40 to 125 | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | INA138NA/250G4 | ACTIVE | -40 to 125 | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | INA138NA/3K | ACTIVE | -40 to 125 | 0.65 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | INA138NA/3KG4 | ACTIVE | -40 to 125 | 0.65 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| INA210 | Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor | Standard Common Mode Voltage (< 60V) - Standard CMV - Analog Voltage Output | High accuracy voltage output. |
| INA168 | High-Side Measurement Current Shunt Monitor, Current Output | High Common Mode Voltage (> = 60V) - High CMV - Analog Current Output | Wider common-mode input range. |
| INA139 | High-Side Measurement Current Shunt Monitor, Current Output | Standard Common Mode Voltage (< 60V) - Standard CMV - Analog Current Output | Wider bandwidth. |
| INA169 | High-Side Measurement Current Shunt Monitor, Current Output | High Common Mode Voltage (> = 60V) - High CMV - Analog Current Output | Wider bandwidth and wider common-mode input range. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 460 | 11 Nov 2005 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 28 | 26 Mar 2013 | 474 | |||
| 585 | 25 Sep 2012 | 824 | |||
| 3268 | 25 Sep 2012 | 1,530 | |||
| 704 | 22 Oct 2008 | 1,180 | |||
| Multiple Files | 22 Oct 2008 | 691 | |||
| 1310 | 24 May 2004 | 11,908 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| INA138 PSpice Model | PSpice Model | ZIP | 3 KB | 05 Apr 2002 | 350 views |
| INA138 TINA-TI Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 45 KB | 19 Jan 2009 | 172 views |
| INA138 TINA-TI Spice Model | TINA-TI Spice Model | TSM | 3 KB | 24 Aug 2006 | 228 views |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 