Datasheet
- High-Side Measurement Current Shunt Monitor (Rev. D)
(PDF , 449 KB) 11 Nov 2005 - INA139, INA169 Thermal Information
(PDF , 28 KB) 26 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | INA139NA/250 | ACTIVE | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | INA139NA/250G4 | ACTIVE | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | INA139NA/3K | ACTIVE | -40 to 125 | 0.65 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | INA139NA/3KG4 | ACTIVE | -40 to 125 | 0.65 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| INA210 | Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor | Standard Common Mode Voltage (< 60V) - Standard CMV - Analog Voltage Output | High accuracy voltage output |
| INA138 | High-Side Measurement Current Shunt Monitor, Current Output | Standard Common Mode Voltage (< 60V) - Standard CMV - Analog Current Output | Lower bandwidth. |
| INA168 | High-Side Measurement Current Shunt Monitor, Current Output | High Common Mode Voltage (> = 60V) - High CMV - Analog Current Output | Lower bandwidth and wider common-mode range. |
| INA169 | High-Side Measurement Current Shunt Monitor, Current Output | High Common Mode Voltage (> = 60V) - High CMV - Analog Current Output | Wider common-mode range. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 449 | 11 Nov 2005 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 28 | 26 Mar 2013 | 462 | |||
| 334 | 26 Apr 2012 | 3,519 | |||
| 2431 | 26 Apr 2012 | 1,159 | |||
| 185 | 16 Sep 2011 | 1,764 | |||
| 1424 | 16 Sep 2011 | 981 | |||
| 3921 | 01 Sep 2011 | 1,031 | |||
| 1310 | 24 May 2004 | 11,901 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 