INA148 +-200V Common-Mode Voltage Difference Amplifier | TI.com

INA148 (ACTIVE)

+-200V Common-Mode Voltage Difference Amplifier

+-200V Common-Mode Voltage Difference Amplifier - INA148
Datasheet
 

Recommended alternative parts

  • INA149  -  Wide ±275V common mode input range

Description

The INA148 is a precision, low-power, unity-gain difference amplifier with a high common-mode input voltage range. It consists of a monolithic precision bipolar op amp with a thin-film resistor network.

The on-chip resistors are laser trimmed for an accurate 1V/V differential gain and high common-mode rejection. Excellent temperature tracking of the resistor network maintains high gain accuracy and common-mode rejection over temperature. The INA148 will operate on single or dual supplies.

The INA148 is available in a small SO-8 surface-mount package and it is specified for the –40°C to +85°C extended industrial temperature range.

Features

  • LOW NONLINEARITY: 0.002% max
  • HIGH COMMON-MODE VOLTAGE:
    • +75V at VS = +5V
    • ±200V at VS = ±15V
  • FIXED DIFFERENTIAL GAIN = 1V/V
  • LOW QUIESCENT CURRENT: 260µA
  • WIDE SUPPLY RANGE:
    • Single Supply: 2.7V to 36V
    • Dual Supplies: ±1.35V to ±18V
  • LOW GAIN ERROR: 0.075% max
  • HIGH CMR: 86dB
  • SO-8 PACKAGE

View more

Parametrics Compare all products in Difference Amplifiers

 
Number of Channels (#)
Vs (Min) (V)
Vs (Max) (V)
CMRR (Min) (dB)
Common Mode Input Low (Min) (V)
Common Mode Input High (Max) (V)
Input Offset (+/-) (Max) (uV)
Iq (Typ) (mA)
Small Signal Bandwidth (Typ) (MHz)
Slew Rate (Typ) (V/us)
Gain (Min) (V/V)
Gain (Max) (V/V)
Gain Error (+/-) (Max) (%)
Rating
Operating Temperature Range (C)
Input Offset Drift (+/-) (Max) (uV/C)
Gain Drift (Max) (ppm/C)
Pin/Package
INA148 INA146 INA148-Q1 INA149
1     1     1     1    
2.7     2.76     2.7     4    
36     36     36     36    
70     76     70     90    
-200     -100     -200     -275    
200     100     200     275    
5000     5000     5000     1100    
0.6     0.6     0.6     0.81    
0.1     0.5     0.1     0.5    
1     0.45     1     5    
1     0.1     1     1    
1     100     1     1    
0.075     0.1     0.076     0.02    
Catalog     Catalog     Automotive     Catalog    
-55 to 125     -40 to 85     -40 to 125     -40 to 125    
100     100     100     10    
3     1     3     10    
8SOIC     8SOIC     8SOIC     8SOIC    

Other qualified versions of INA148

Version Part Number Definition
Automotive INA148-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects