Datasheet
- High-Speed, Precision, Gain of 0.2 Level Translation Difference Amplifier (Rev. B)
(PDF , 606 KB) 31 Oct 2005 - View All Technical Documents
Related End Equipment
- Dialysis Machine
- Motor Control: AC Induction
- Motor Control: Brushed DC
- Motor Control: Brushless DC
- Motor Control: High-Voltage
- Motor Control: Low-Voltage
- Motor Control: Permanent Magnet
- Motor Control: Stepper Motor
- PLC/DCS I/O Module: Analog Input
- Power Quality Meter
- Power Substation Control
- Programmable Logic Controller
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | INA159AIDGKR | ACTIVE | -40 to 125 | 1.70 | 1ku | MSOP (DGK) | 8 | View | 2500 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | INA159AIDGKRG4 | ACTIVE | -40 to 125 | 1.70 | 1ku | MSOP (DGK) | 8 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | INA159AIDGKT | ACTIVE | -40 to 125 | 2.00 | 1ku | MSOP (DGK) | 8 | View | 250 | >5K | 1k quantity lead time: In stock | | INA159AIDGKTG4 | ACTIVE | -40 to 125 | 2.00 | 1ku | MSOP (DGK) | 8 | View | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| REF3225 | 2.5V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | INA159 and REF3225 provide superior performance over the entire Common-Mode Range See Literature sbos333b ,the application information section |
| ADS8325 | 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Diff Amplifier and ADC for low power applications |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 606 | 31 Oct 2005 |
Application Notes (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 704 | 22 Oct 2008 | 691 | ||
| Multiple Files | 22 Oct 2008 | 718 | ||
| 1310 | 24 May 2004 | 13,560 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 221 | 11 May 2011 | 2,540 | ||
| WMV | 10572 | 10 Nov 2009 | 104 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| INA159 PSpice Model (Rev. A) | PSpice Model | ZIP | 42 KB | 18 Jan 2012 | 142 views |
| INA159 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 107 KB | 18 Jan 2012 | 56 views |
| INA159 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 6 KB | 18 Jan 2012 | 89 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| Free Tool: Gain and Component Calculators for Differential Op Amps | DIFFAMPGAINCALC | Calculation Utilities |
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Utilities |
| SPICE-Based Analog Simulation Program | TINA-TI | Simulators |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



