INA194
(ACTIVE) Voltage Output High-Side Measurement Current Shunt Monitor

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
INA194AIDBVR ACTIVE -55 to 150 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
INA194AIDBVRG4 ACTIVE -55 to 150 0.80 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
INA194AIDBVT ACTIVE -55 to 150 0.95 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
INA194AIDBVTG4 ACTIVE -55 to 150 0.95 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
INA197   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    Alternate pin-out.  
INA193   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    Has gain of 20 V/V instead of 50 V/V.  
INA195   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    Has gain of 100 V/V instead of 50 V/V.  
INA201   High-Side Measurement Current-Shunt Monitor with Comparator and Reference   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    Has integrated comparator.  
INA207   Unidirectional Measurement Current-Shunt Monitor with Dual Comparators   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    Has integrated dual comparators.  
INA270   Voltage Output High-Side Measurement Current-Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    The INA27x family has extra pins for easy filtering and gain options of 14 V/V and 20 V/V.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 581 16 Feb 2010

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
INA194 PSpice Model (Rev. B) PSpice Model ZIP 39 KB 30 Sep 2011 192 views
INA194 TINA-TI Reference Design (Rev. B) TINA-TI Reference Design TSC 101 KB 30 Sep 2011 76 views
INA194 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 5 KB 30 Sep 2011 181 views



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA).
On-Line Training   On Demand  
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other.
On-Line Training   On Demand  
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor.
On-Line Training   On Demand  
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies.
On-Line Training   On Demand  
Click Here