Datasheet
- Current Shunt Monitor -16V to +80V Common-Mode Range (Rev. F)
(PDF , 581 KB) 16 Feb 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | INA197AIDBVR | ACTIVE | -55 to 150 | 0.80 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | INA197AIDBVRG4 | ACTIVE | -55 to 150 | 0.80 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | INA197AIDBVT | ACTIVE | -55 to 150 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | INA197AIDBVTG4 | ACTIVE | -55 to 150 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| INA194 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | Alternate pin-out. |
| INA196 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | Has gain of 20 V/V instead of 50 V/V. |
| INA198 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | Has gain of 100 V/V instead of 50 V/V. |
| INA201 | High-Side Measurement Current-Shunt Monitor with Comparator and Reference | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | Has integrated single comparator. |
| INA207 | Unidirectional Measurement Current-Shunt Monitor with Dual Comparators | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | Has integrated dual comparators. |
| INA270 | Voltage Output High-Side Measurement Current-Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The INA27x family has extra pins for easy filtering and gain options of 14 V/V and 20 V/V. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 581 | 16 Feb 2010 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 208 | 18 Apr 2006 | 1,881 | |||
| 1310 | 24 May 2004 | 11,363 |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 