INA199 26V, bi-directional, zero-drift, low-/high-side, voltage output current sense amplifier | TI.com

INA199 (ACTIVE)

26V, bi-directional, zero-drift, low-/high-side, voltage output current sense amplifier

 

Description

The INA199 series of voltage-output, current-shunt monitors (also called current-sense amplifiers) are commonly used for overcurrent protection, precision-current measurement for system optimization, or in closed-loop feedback circuits. This series of devices can sense drops across shunt resistors at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Three fixed gains are available: 50 V/V, 100 V/V, and 200 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

These devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. All versions are specified from –40°C to 125°C, and offered in both SC70-6 and thin UQFN-10 packages.

Features

  • Wide Common-Mode Range: –0.3 V to 26 V
  • Offset Voltage: ±150 µV (Maximum)
    (Enables Shunt Drops of 10-mV Full-Scale)
  • Accuracy:
    • Gain Error (Maximum Over Temperature):
      • ±1% (C Version)
      • ±1.5% (A and B Versions)
    • 0.5-µV/°C Offset Drift (Maximum)
    • 10-ppm/°C Gain Drift (Maximum)
  • Choice of Gains:
    • INA199x1: 50 V/V
    • INA199x2: 100 V/V
    • INA199x3: 200 V/V
  • Quiescent Current: 100 µA (Maximum)
  • Packages: 6-Pin SC70, 10-Pin UQFN

View more

Parametrics Compare all products in Current sense amplifiers analog output

 
Common mode voltage (Max) (V)
Common mode voltage (Min) (V)
Input offset (+/-) (Max) (uV)
Input offset drift (+/-) (Typ) (uV/C)
Gain (V/V)
Gain error (%)
Gain error drift (+/-) (Max) (ppm/°C)
CMRR (Min) (dB)
Bandwidth (kHz)
Supply Voltage (Max) (V)
Supply Voltage (Min) (V)
Iq (Max) (mA)
Number of channels (#)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
INA199 INA180 INA181 INA190 INA210
26     26     26     40     26    
-0.1     -0.2     -0.2     -0.2     -0.3    
150     150     150     15     35
60
100    
0.1     0.2     0.2     0.01     0.1    
100
200
50    
100
20
200
50    
100
20
200
50    
100
200
25
50
500    
100
1000
200
50
500
75    
1.5
1    
1     1     0.2
0.3
0.4    
0.5
1.0    
10     20     20     7     10    
100     84     84     132     105    
80
30
14    
350
210
150
105    
350
210
150
105    
45
37
35
32
27    
80
40
30
14
7
4    
26     5.5     5.5     5.5     26    
2.7     2.7     2.7     1.7     2.7    
0.115     0.3     0.3     0.09     0.115    
1     1     1     1     1    
Bi-directional
Low-side Capable    
Low-side Capable     Bi-directional
Low-side Capable    
Bi-directional
Low-side Capable    
Bi-directional
Low-side Capable    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
SC70 | 6
UQFN | 10    
SOT-23 | 5     SOT-23 | 6     UQFN | 10     SC70 | 6
UQFN | 10    
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
10UQFN: 3 mm2: 1.4 x 1.8 (UQFN | 10)    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6)     10UQFN: 3 mm2: 1.4 x 1.8 (UQFN | 10)     6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
10UQFN: 3 mm2: 1.4 x 1.8 (UQFN | 10)    

Design tool

INA199 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 36
0 ≤ 
V ≤ 36
-40 ≤ 
C ≤ 125