INA199A2
(ACTIVE) Voltage Output, High or Low Side Measurement, Bi-Directional Zero-Drift Series

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • NOTEBOOK COMPUTERS
  • CELL PHONES
  • TELECOM EQUIPMENT
  • POWER MANAGEMENT
  • BATTERY CHARGERS
  • WELDING EQUIPMENT

All trademarks are the property of their respective owners.


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact Distributor INA199A2DCKR ACTIVE -40 to 125 0.50 | 1ku SC70 (DCK) | 6 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
INA199A2DCKT ACTIVE -40 to 125 0.60 | 1ku SC70 (DCK) | 6 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
INA199A2RSWR ACTIVE -40 to 125 0.50 | 1ku UQFN (RSW) | 10 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
INA199A2RSWT ACTIVE -40 to 125 0.60 | 1ku UQFN (RSW) | 10 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Contact Distributor INA199B2DCKR ACTIVE -40 to 125 0.50 | 1ku SC70 (DCK) | 6 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor INA199B2DCKT ACTIVE -40 to 125 0.58 | 1ku SC70 (DCK) | 6 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 1310 24 May 2004 11,908

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 2180 13 May 2010 442

Design Kits & Evaluation Modules (1)

Name Part# Type
INA199 Evaluation Module INA199EVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here