INA200
(ACTIVE) High-Side Measurement Current-Shunt Monitor with Comparator and Reference

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
INA200AID ACTIVE -40 to 125 1.10 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
INA200AIDG4 ACTIVE -40 to 125 1.10 | 1ku SOIC (D) | 8 View 75 | TUBE 600 Typical lead time for 1k quantity: 4 to 8 weeks
INA200AIDGKR ACTIVE -40 to 125 0.90 | 1ku VSSOP (DGK) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor INA200AIDGKRG4 ACTIVE -40 to 125 0.90 | 1ku VSSOP (DGK) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
INA200AIDGKT ACTIVE -40 to 125 1.05 | 1ku VSSOP (DGK) | 8 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor INA200AIDGKTG4 ACTIVE -40 to 125 1.05 | 1ku VSSOP (DGK) | 8 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
INA200AIDR ACTIVE -40 to 125 0.90 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor INA200AIDRG4 ACTIVE -40 to 125 0.90 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
INA201   High-Side Measurement Current-Shunt Monitor with Comparator and Reference   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    Gain of 50 V/V instead of 20 V/V.  
INA202   High-Side Measurement Current-Shunt Monitor with Comparator and Reference   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    Gain of 100 V/V instead of 20 V/V.  
INA206   Unidirectional Measurement Current-Shunt Monitor with Dual Comparators   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    Has dual comparators instead of single comparator.  
INA193   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    Does not include comparator.  
INA196   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output    Does not include comparator.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1001 06 Oct 2010

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 1310 24 May 2004 11,363

Tools & Software

Models (2)

Title Category Type Size (KB) Date Views
INA200 TINA-TI Reference Design TINA-TI Reference Design TSC 154 KB 23 Sep 2013 12 views
INA200 TINA-TI Spice Model TINA-TI Spice Model ZIP 10 KB 23 Sep 2013 7 views



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA).
On-Line Training   On Demand  
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other.
On-Line Training   On Demand  
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor.
On-Line Training   On Demand  
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies.
On-Line Training   On Demand  
Click Here