INA206
(ACTIVE) Unidirectional Measurement Current-Shunt Monitor with Dual Comparators

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
INA206AID ACTIVE -40 to 125 1.15 | 1ku SOIC (D) | 14 View 50 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
INA206AIDG4 ACTIVE -40 to 125 1.15 | 1ku SOIC (D) | 14 View 50 | TUBE 86 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
INA206AIDGSR ACTIVE -40 to 125 0.95 | 1ku VSSOP (DGS) | 10 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor INA206AIDGSRG4 ACTIVE -40 to 125 0.95 | 1ku VSSOP (DGS) | 10 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
INA206AIDGST ACTIVE -40 to 125 1.10 | 1ku VSSOP (DGS) | 10 View 250 | SMALL T&R 138 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor INA206AIDGSTG4 ACTIVE -40 to 125 1.10 | 1ku VSSOP (DGS) | 10 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
INA206AIDR ACTIVE -40 to 125 0.95 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor INA206AIDRG4 ACTIVE -40 to 125 0.95 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
INA206AIPW ACTIVE -40 to 125 1.15 | 1ku TSSOP (PW) | 14 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor INA206AIPWG4 ACTIVE -40 to 125 1.15 | 1ku TSSOP (PW) | 14 View 90 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
INA206AIPWR ACTIVE -40 to 125 0.95 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor INA206AIPWRG4 ACTIVE -40 to 125 0.95 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
INA193   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
INA207   Unidirectional Measurement Current-Shunt Monitor with Dual Comparators   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  
INA208   Unidirectional Measurement Current-Shunt Monitor with Dual Comparators   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  
INA194   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
INA195   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  
INA196   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
INA197   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
INA198   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
INA193   Voltage Output High-Side Measurement Current Shunt Monitor   High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPS2490   Latchable Positive High-Voltage Power-Limiting Hot Swap Controller   HOT SWAP CONTROL, PROTECTION AND MONITORING - POSITIVE VOLTAGE    The INA206 provides a variable current limit threshold for the TPS2490  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1654 19 Oct 2007

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 1310 24 May 2004 11,848

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 2854 30 Sep 2008 1,575

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
INA206 Spice Model Spice Model ZIP 5 KB 03 Apr 2013 26 views
INA206 TINA-TI Reference Design TINA-TI Reference Design TSC 270 KB 19 Dec 2012 36 views
INA206 TINA-TI Spice Model TINA-TI Spice Model ZIP 14 KB 19 Dec 2012 54 views

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here