Datasheet
- Unidirectional Measurement Current-Shunt Monitor with Dual Comparators (Rev. E)
(PDF , 1654 KB) 19 Oct 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | INA208AID | ACTIVE | -40 to 125 | 1.15 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | INA208AIDG4 | ACTIVE | -40 to 125 | 1.15 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | 683 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | INA208AIDGSR | ACTIVE | -40 to 125 | 0.95 | 1ku | VSSOP (DGS) | 10 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | INA208AIDGSRG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | VSSOP (DGS) | 10 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | INA208AIDGST | ACTIVE | -40 to 125 | 1.10 | 1ku | VSSOP (DGS) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | INA208AIDGSTG4 | ACTIVE | -40 to 125 | 1.10 | 1ku | VSSOP (DGS) | 10 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | INA208AIDR | ACTIVE | -40 to 125 | 0.95 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | INA208AIDRG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | INA208AIPW | ACTIVE | -40 to 125 | 1.15 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | INA208AIPWG4 | ACTIVE | -40 to 125 | 1.15 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | INA208AIPWR | ACTIVE | -40 to 125 | 0.95 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | INA208AIPWRG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| INA207 | Unidirectional Measurement Current-Shunt Monitor with Dual Comparators | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| INA206 | Unidirectional Measurement Current-Shunt Monitor with Dual Comparators | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| INA193 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| INA194 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| INA195 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| INA196 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| INA197 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| INA198 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPS2490 | Latchable Positive High-Voltage Power-Limiting Hot Swap Controller | HOT SWAP CONTROL, PROTECTION AND MONITORING - POSITIVE VOLTAGE | |
| INA193 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1654 | 19 Oct 2007 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 