Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | INA210AIDCKR | ACTIVE | -40 to 125 | 0.65 | 1ku | SC70 (DCK) | 6 | View | 3000 | >5K | 1k quantity lead time: In stock | Not Available | | INA210AIDCKRG4 | ACTIVE | -40 to 125 | 0.65 | 1ku | SC70 (DCK) | 6 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | INA210AIDCKT | ACTIVE | -40 to 125 | 0.75 | 1ku | SC70 (DCK) | 6 | View | 250 | >5K | 1k quantity lead time: In stock | | INA210AIDCKTG4 | ACTIVE | -40 to 125 | 0.75 | 1ku | SC70 (DCK) | 6 | View | 250 | 512 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | INA210AIRSWR | ACTIVE | -40 to 125 | 0.65 | 1ku | UQFN (RSW) | 10 | 3000 | >5K | 1k quantity lead time: In stock | | INA210AIRSWT | ACTIVE | -40 to 125 | 0.75 | 1ku | UQFN (RSW) | 10 | 250 | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| INA138 | High-Side Measurement Current Shunt Monitor, Current Output | AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| INA193 | Voltage Output High-Side Measurement Current Shunt Monitor | AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR | Temperature sensor often used for monitoring and control in similiar applications |
| REF3325 | 30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Low power, 3.9uA reference in SC-70 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 913 | 10 Jun 2009 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 32160 | 17 Feb 2010 | 462 | |
| WMV | 29567 | 10 Nov 2009 | 208 | |
| WMV | 7096 | 02 Oct 2008 | 121 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| INA210 PSpice Model (Rev. A) | PSpice Model | ZIP | 41 KB | 30 Sep 2011 | 189 views |
| INA210 TINA-TI Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 106 KB | 30 Sep 2011 | 144 views |
| INA210 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 7 KB | 30 Sep 2011 | 159 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| INA210-214EVM Evaluation Module | INA210-214EVM | Development Boards/EVMs |
Reference Designs (1)
| Description | Part# | Company |
|---|---|---|
| Reference Design for Telecom Applications (12V @ 1.1A) | PMP4742.1 | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



