INA210 26V, Bi-Directional, Zero-Drift, Low-/High-Side, Voltage Output Current Sense Amplifier | TI.com

INA210 (ACTIVE)

26V, Bi-Directional, Zero-Drift, Low-/High-Side, Voltage Output Current Sense Amplifier

26V, Bi-Directional, Zero-Drift, Low-/High-Side, Voltage Output Current Sense Amplifier - INA210
 

Description

The INA21x are voltage-output, current-shunt monitors (also called current-sense amplifiers) that are commonly used for overcurrent protection, precision-current measurement for system optimization, or in closed-loop feedback circuits. This series of devices can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Six fixed gains are available: 50 V/V, 75 V/V, 100 V/V, 200 V/V, 500 V/V, or 1000 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

These devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and offered in SC70 and UQFN packages.

Features

  • Wide Common-Mode Range: –0.3 V to 26 V
  • Offset Voltage: ±35 µV (Maximum, INA210)(Enables Shunt Drops of 10-mV Full-Scale)
  • Accuracy:
    • Gain Error (Maximum Over Temperature):
      • ±0.5% (Version C)
      • ±1% (Versions A and B)
    • 0.5-µV/°C Offset Drift (Maximum)
    • 10-ppm/°C Gain Drift (Maximum)
  • Choice of Gains:
    • INA210: 200 V/V
    • INA211: 500 V/V
    • INA212: 1000 V/V
    • INA213: 50 V/V
    • INA214: 100 V/V
    • INA215: 75 V/V
  • Quiescent Current: 100 µA (Maximum)
  • SC70 and Thin UQFN Packages: All Models

View more

Parametrics Compare all products in Current sense amplifiers analog output

 
Common Mode Voltage (Max) (V)
Common Mode Voltage (Min) (V)
Input Offset (+/-) (Max) (uV)
Input Offset Drift (+/-) (Typ) (uV/C)
Gain (V/V)
Gain Error (%)
Gain Error Drift (Max) (ppm/°C)
CMRR (Min) (dB)
Bandwidth (kHz)
Supply Voltage (Max) (V)
Supply Voltage (Min) (V)
Iq (Max) (mA)
Number of Channels (#)
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
INA210 INA190 INA199
26     40     26    
-0.3     -0.1     -0.1    
35
60
100    
15     150    
0.1     0.05     0.1    
100
1000
200
50
500
75    
100
200
25
50
500    
50    
0.5
1.0    
0.2
0.3
0.4    
1.5
1    
10     5     10    
105     132     100    
80
40
30
14
7
4    
45
37
35
32
27    
80
30
14    
26     5.5     26    
2.7     1.7     2.7    
0.115     0.09     0.115    
1     1     1    
Bi-directional
Low-side Capable    
Bi-directional
Low-side Capable    
Bi-directional
Low-side Capable    
Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125    
SC70 | 6
UQFN | 10    
UQFN | 10     SC70 | 6
UQFN | 10    
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
10UQFN: 3 mm2: 1.4 x 1.8 (UQFN | 10)    
10UQFN: 3 mm2: 1.4 x 1.8 (UQFN | 10)     6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
10UQFN: 3 mm2: 1.4 x 1.8 (UQFN | 10)    

INA210 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 36
0 ≤ 
V ≤ 36
-40 ≤ 
C ≤ 125